Select Your Country

Go to global website

VAZ-MH-90°-BASE-40MM Signal Tower Accessory

Mounting aid element for signal tower, angled, for profile rail mounting

Key Benefits at a Glance

  • Modular design
  • 40-mm-series
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-MH-90°-BASE-40MM

UL File NumberE223176
Colorgrey
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Degree of protectionIP66
MaterialPC/ABS
Mass22 g
Dimensions
Height57 mm
Width41 mm
Length70 mm