Select Your Country
KFD2-SR2-Ex2.W Switch Amplifier
Key Benefits at a Glance
- 2-channel isolated barrier
- 24 V DC supply (Power Rail)
- Dry contact or NAMUR inputs
- Relay contact output
- Line fault detection (LFD)
- Reversible mode of operation
- Up to SIL 2 (SC 3) acc. to IEC/EN 61508
Show more






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL
Technical data of KFD2-SR2-Ex2.W
| Signal type | Digital Input |
| Safety Integrity Level (SIL) | SIL 2 | |
| Systematic capability (SC) | SC 3 |
| Connection | Power Rail or terminals 14+, 15- | |
| Rated voltage | Ur | 19 ... 30 V DC |
| Ripple | ≤ 10 % | |
| Rated current | Ir | ≤ 50 mA |
| Power dissipation | ≤ 1 W | |
| Power consumption | ≤ 1 W |
| Connection side | field side | |
| Connection | terminals 1+, 2+, 3-; 4+, 5+, 6- | |
| Rated values | acc. to EN 60947-5-6 (NAMUR) | |
| Open circuit voltage/short-circuit current | approx. 8 V DC / approx. 8 mA | |
| Switching point/switching hysteresis | 1.2 ... 2.1 mA / approx. 0.2 mA | |
| Line fault detection | breakage I ≤ 0.1 mA , short-circuit I > 6 mA | |
| Pulse/Pause ratio | min. 20 ms / min. 20 ms |
| Connection side | control side | |
| Connection | output I: terminals 7, 8, 9 ; output II: terminals 10, 11, 12 | |
| Output I, II | signal, relay | |
| Contact loading | 250 V AC/2 A/cos φ > 0.75; 126.5 V AC/4 A/cos φ > 0.75; 40 V DC/2 A resistive load | |
| Minimum switch current | 2 mA / 24 V DC | |
| Energized/De-energized delay | approx. 20 ms / approx. 20 ms | |
| Mechanical life | 107 switching cycles | |
| Collective error message | Power Rail |
| Switching frequency | ≤ 10 Hz |
| Input/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
| Input/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
| Output/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
| Output/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
| Display elements | LEDs | |
| Control elements | DIP switch | |
| Configuration | via DIP switches | |
| Labeling | space for labeling at the front |
| Electromagnetic compatibility | |||||
| |||||
| Low voltage | |||||
| |||||
| Electromagnetic compatibility | NE 21:2017 , EN 61326-3-1:2017 , EN IEC 61326-3-2:2018 | |
| Degree of protection | IEC 60529:1989+A1:1999+A2:2013 | |
| Functional safety | IEC/EN 61508:2010 | |
| Input | EN 60947-5-6:2000 |
| Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) |
| Degree of protection | IP20 | |
| Connection | screw terminals | |
| Mass | approx. 150 g | |
| Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2 | |
| Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
| EU-type examination certificate | PTB 00 ATEX 2080 | ||||||||||||||||
| |||||||||||||||||
| Supply | |||||||||||||||||
| |||||||||||||||||
| Output | |||||||||||||||||
| |||||||||||||||||
| Fault indication output | |||||||||||||||||
| |||||||||||||||||
| Certificate | PF 08 CERT 0803 | ||||||||||||||||
| |||||||||||||||||
| Input | Ex ic | ||||||||||||||||
| |||||||||||||||||
| Certificate | TÜV 99 ATEX 1493 X | ||||||||||||||||
| |||||||||||||||||
| Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
| Directive conformity | |||||||||||||||||
| |||||||||||||||||
| FM approval | ||||||||
| ||||||||
| UL approval | E106378 | |||||||
| ||||||||
| IECEx approval | ||||||||
| ||||||||
| Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.

