Select Your Country

Go to global website

VAA-2E2A-CB10-SJ/E2J-FL ASi Safety Module

CB10 safety module, 2 safety-related inputs and 2 conventional electronic outputs

Key Benefits at a Glance

  • Connection of contact safety switches, e.g. EMERGENCY STOP button
  • Applications up to Cat. 4, PL e/SIL 3
  • Modular safety solution
  • Ultra-compact enclosure
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Interface symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAA-2E2A-CB10-SJ/E2J-FL

Node typeSafety-Slave
AS-Interface specificationV3.0
Required gateway specification≥ V2.1
UL File NumberE223772
LED FAULTerror display; LED red
red: communication error or address is 0
LED PWRAS-Interface voltage; green LED
green: voltage OK
flashing green: address 0
LED INswitching state (input); 2 LED yellow
LED OUTSwitching state (output); 2 LED yellow
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface (PELV)
Rated operating currentIe≤ 40 mA (without inputs/outputs)/max. 160 mA
Protection classIII
Surge protectionUe: Over voltage category III, safe isolated power supplies (PELV)
Rated insulation voltage32 V
Pulse withstand voltage0.8 kV
Number/Type2 safety-related inputs for mechanical contacts, crossed-circuit monitored:
2 single-channel contacts: Up to category 2/PLc in accordance with ISO 13849-1 or SIL 1 in accordance with IEC 62061
1 two-channel contact: Up to category 4/PLe in accordance with ISO 13849-1 or SIL 3 in accordance with IEC 62061
Supplyfrom AS-Interface
Voltage20 ... 30 V DC pulsed
Currentinput current limited ≤ 15 mA,
short-circuit protected
Number/Type2 conventional electronic outputs, PNP , overload and short-circuit resistant
Supplyfrom AS-Interface
Voltage(UASI - 7.0 V) ≤ UOUT ≤ UASI
Current≤ 100 mA per output, ≤ 100 mA total
Electromagnetic compatibility
Directive 2014/30/EUIEC 62026-2:2013
EN 61000-6-4:2007
EN 61326-1:2013
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
Electrical safetyIEC 61140:2009
Emitted interferenceEN 61000-6-4:2007
AS-InterfaceEN 62026-2:2013
Noise immunityIEC 62026-2:2013
EN 61326-3-1:2017
EN 61000-6-2:2005
Functional safetyEN ISO 13849-1:2023
EN ISO 13849-2:2012
EN IEC 62061:2021
ProfileS-7.B
IO code7
ID codeB
ID1 codeF
ID2 code0
Data bits (function via AS-Interface)InputOutput
D0 dyn. safety code 1 OUT 1
D1 dyn. safety code 1 OUT 2
D2 dyn. safety code 2 -
D3 dyn. safety code 2 -
Parameter bits (programmable via AS-i)function
P0not used
P1not used
P2not used
P3not used
UL approvalProtection class IP20 is not included in the UL approval. The protection class is tested by Pepperl+Fuchs.
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % , non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 5000 m above MSL
Shock and impact resistance30 g, 11 ms in 6 spatial directions, 3 shocks 10 g, 16 ms in 6 spatial directions,
1000 shocks
Vibration resistance0.35 mm 10 ... 57 Hz , 5 g 57 ... 2000 Hz, 10 cycles
Pollution degree2
Degree of protectionIP20 according to EN 60529
Connection200 mm, PVC cable 0.5 mm2
Material
Contactsopen conductor ends with connector sleeves
HousingPolyamide hot-melt adhesive
Mass31 g
Dimensions
Height10.1 mm
Width36 mm
Length39.5 mm
Cable lengthInput , output: max. 30 m
NoteThis device is maintenance-free. If the device is used in a manner not specified by the manufaturer, the protection provided by the device may be impaired.