Select Your Country

Go to global website

CFP.NE.SP LED Module (Ex e)

LED module, base-mounted, type of protection Ex e

Key Benefits at a Glance

  • 10 ... 28 V AC/DC
  • Component for appropriately certified Ex e enclosures
  • Mounting on enclosure base
  • DIN rail mountable
  • Ex de certified
  • Polyamide

Show more

Approval symbol
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CFP.NE.SP

Operating voltage28 V max. AC/DC
Power consumption1 W max.
Terminal capacity2.5 mm2
Terminal torque0.8 Nm
FunctionLED module
Rated operating voltage10 ... 28 V AC/DC
Degree of protectionIP20
Material
HousingPolyamide (PA)
Mass61 g
Dimensions
External dimension (A)63 mm
External dimension (B)33.4 mm
External dimension (C)47 mm
Mounting holes distance (G)52 mm
DIN mounting rail receptacle (G3)35.6 mm
Mounting holes distance (H)18 mm
Mounting holes diameter (J)4.2 mm
Thickness of mounting brackets (N)8 mm
Total length (L)84 mm
Mountingbase-mounted DIN rail mounting
Service temperature-40 ... 90 °C (-40 ... 194 °F)
EU-type examination certificateCML 16 ATEX 3339U
MarkingEx-Hexagon II 2 G
Ex de IIC Gb
IECEx approvalIECEx CML 16.0114U
Degree of protectionEN 60529
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Enclosure typeLR* GR.CS*