Select Your Country

Go to global website

NO LONGER FOR SALE

V1SD-W-70M-PUR-ABG-V45-G Connecting Cable

Ethernet bus cable M12 plug angled D-coded to RJ45 Ethernet-coded, 4-pin, PUR cable blue, Cat5e, shielded

Key Benefits at a Glance

  • Hard-wearing PUR cable
  • Industrial Ethernet
  • D coding for Ethernet
  • CAT5/CAT5e cable
  • Free of paint wetting interfering substances
  • Halogen-free
  • Screw connection suitable for tool assembly
  • Immunity to vibration, with mechanical latching

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1SD-W-70M-PUR-ABG-V45-G

Connector 1
Connectionplug
Construction typeM12
Styleangled
Lockingscrew connection
Number of pins4
CodingD-coded
Connector 2
Connectionplug
Construction typeRJ45
Stylestraight
Lockingsnap locking
Number of pins8
Operating voltageUBmax. 32 V AC / DC SELV
Operating currentIBmax. 1 A
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
connector RJ45 : IEC 60603-7
Component categoryCAT5 (IEC 11801) , CAT5e (IEC 61156-6)
FlammabilityIEC 60332-1-2 / UL 2556
Halogen-freeIEC 60754-1
Ambient temperature
Connector 1-25 ... 90 °C (-13 ... 194 °F)
Connector 2-25 ... 60 °C (-13 ... 140 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-20 ... 80 °C (-4 ... 176 °F)
Connector 1
Tightening torque0.4 Nm
Loosening protectionintegrated
Tool installationstraight knurling
Mating cyclesmin. 100
Shieldingshield connected to screw connection
Degree of protectionIP65 / IP67
Connector 2
Loosening protectionintegrated
Mating cyclesmin. 750
Shieldingshield connected to connector
Degree of protectionIP20
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter6.4 mm
Bending radius> 8 x cable diameter, movable installation
> 4 x cable diameter, fixed installation
Sheath colorwater blue (RAL 5021)
Number of cores4
Core cross section0.14 mm2
Cores colorCore 1-1: white/orange
Core 2-3: white/green
Core 3-2: orange
Core 4-6: green
Core construction7 x 0.16 mm ∅
twisted pairs
Shieldaluminum-lined polyester foil
Tinned copper braiding, 70 % coverage
LengthL70 m
Mass3112 g
PWIS freeyes
Halogen-freeyes
Connector 1
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
Contact surfaceNi/Au
FlammabilityV-2
Connector 2
BodyPA, grey
Contact surfaceNi/Au
FlammabilityV-0
Cable
SheathingPUR
Coresbare copper (Cu)
Core insulationPE
FlammabilityVW-1