Select Your Country

Go to global website

NMB2-F76M-E2-C-FE-150MM-V3 Inductive Sensor

Key Benefits at a Glance

  • 3-wire DC
  • Sensing range 2 mm
  • Stainless steel sensing face
  • Ferrous targets
  • 150 mm male cordset with POC jacket
  • Weld field immune
  • Weld slag resistant coating

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NMB2-F76M-E2-C-FE-150MM-V3

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn2 mm
Installationflush
Note: Sensor can be recessed 0.5 mm in steel with no effect on the sensing field.
Assured operating distancesa0 ... 1.62 mm
Actuating elementFerrous targets
Reduction factor rAl 0
Reduction factor rCu 0
Reduction factor r304 0.6 - 0.8
Reduction factor rBrass 0
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf80 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2 V
Operating currentIL≤ 200 mA
Current consumption≤ 22 mA
Off-state currentIr≤ 10 µA
No-load supply currentI0≤ 15 mA
MTTFd828 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorDual LED
green: power
yellow: Output
Standard conformity
StandardsEN IEC 60947-5-2
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-10 ... 70 °C (14 ... 158 °F)
Shock resistance30 g 11 ms 3 planes
Connection typefixed cable with plug
Housing materialXylan coated - Stainless steel 1.4305 / AISI 303
Sensing faceXylan coated - Stainless steel 1.4305 / AISI 303
Degree of protectionIP67
Connector
ThreadingM8 x 1
Tightening torque≤ 0.4 Nm
Number of pins3
Cable
Cable diameter4.8 mm ± 0.2 mm
MaterialPOC
Colororange
Number of cores4
Core cross section0.34 mm2
LengthL150 mm
Dimensions
Height5.5 mm
Width7.9 mm
Length30 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.