Select Your Country

Go to global website

V112-G-15M-PVC Connection Cable With Socket

Connection cable with socket single-ended, M12 straight, A-coded, 12-pin, PVC cable black

Key Benefits at a Glance

  • Degree of protection IP67 / IP68 / IP69
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V112-G-15M-PVC

CustomizationStripped length 50 mm , wire end ferrule
Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins12
CodingA-coded
Connector 2
Connectioncable end
Operating voltageUB30 V
Operating currentIB1.5 A
Surge protectioncategory II
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Ambient temperature
Plug connector-28 ... 90 °C (-18.4 ... 194 °F)
Cable, fixed installation-28 ... 90 °C (-18.4 ... 194 °F)
Pollution degree3
Plug connector
Tightening torque0.4 Nm
Loosening protectionintegrated
Tool installationstraight knurling
Mating cyclesmin. 100
Degree of protectionIP65/IP67/IP68
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter7.2 mm
Bending radius54 mm
Sheath colorblack (similar to RAL 9005)
Number of cores12
Core cross section0.14 mm2
Cores colorCore 1: brown
Core 2: blue
Core 3: white
Core 4: green
Core 5: pink
Core 6: yellow
Core 7: black
Core 8: grey
Core 9: red
Core 10: violet
Core 11: grey/pink
Core 12: red/blue
Core construction18 x 0.1 mm
LengthL15 m
Mass664.1 g
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealNBR
Contact surfacegold plated (Au)
FlammabilityHB
Cable
SheathingPVC
Coresbare copper (Cu)
Core insulationPVC
Flammabilityflame-resistant
Cable marking sleeve2x PUR transparent , fixed to cable