Select Your Country

Go to global website

NO LONGER FOR SALE

WS-UCC4000-F406-B15-B41-01-01 Wireless ultrasonic sensor

Wireless ultrasonic sensor with LoRaWAN interface

Key Benefits at a Glance

  • Battery operated
  • Data transfer via LoRaWAN
  • Bluetooth interface for commissioning, parameterization and diagnostics
Approval symbol
Bluetooth® interface
LoRaWAN® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WS-UCC4000-F406-B15-B41-01-01

Radio networkLoRaWAN
Measurement interval5 min ... 24 h
Detection typeultrasonic
Sensing range250 ... 4000 mm
Dead band0 ... 250 mm
Resolution16 mm
Accuracy± 3 % of full-scale value over the entire temperature range
GPS sensorfor geo-positioning
Temperature sensor
Resolution0.5 °C
Accuracy± 2 °C
Power supplyhigh capacity lithium battery 3.6 V , 13000 mAh
battery lifetime approx. 5 years under Central European environmental conditions (- 25 °C .... + 70 °C) 3 measurements/day, 1 geolocation/day with 1 wireless transmission/day with sufficient network coverage.
Interface typeBluetooth 5.0 LE
Transmitter radiated power+ 8 dBm
Frequency range2402 ... 2480 MHz
Interface typeLoRaWAN
SpecificationLoRaWAN interface specification V1.0.3
Device typeLoRaWAN class A device
Transmitter frequency868 MHz
Transmitter radiated power+ 8 dBm
Frequency range863 ... 870 MHz (Europe)
Transmission interval5 min ... 24 h
Electromagnetic compatibility
Directive 2014/30/EUEN 301 489-1 V2.2.0:2017
EN 301 489-3 V2.1.1:2019
EN 301 489-17 V3.2.0:2017
EN 301 489-19 V2.1.0:2017
Radio and telecommunication terminal equipment
Directive 2014/53/EUEN 300 220-2 V3.1.1:2017
EN 300 328 V2.1.1:2016
EN 303 413 V1.1.1:2017
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012-09
Mech. capacityEN 60947-5-2:2007 + A1:2012
IEC 60947-5-2:2007 + A1:2012
Shock resistanceEN 60947-5-2:2007 + A1:2012
IEC 60947-5-2:2007 + A1:2012
Vibration resistanceEN 60947-5-2:2007 + A1:2012
IEC 60947-5-2:2007 + A1:2012
Climatic conditionsEN 60947-5-2:2007 + A1:2012
IEC 60947-5-2:2007 + A1:2012
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP66 / IP67
Material
HousingPC (UL94-V0)
TransducerPTFE coated
housing: PBT
Mass600 g
Dimensions
Height74 mm
Width81 mm
Length182 mm
Beam widthmedium (profile B)
Transmission interval24 h
Measurement interval8 h

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.

Related News and Applications

Read more on news and applications related to this product.