Select Your Country

Go to global website

FB8209H0908.3 Com Unit

Unicom com unit for PROFIBUS DP/DP-V1

Key Benefits at a Glance

  • Interface between the I/O modules and the PCS/PLC
  • Com unit for 80 analog or 184 digital channels
  • Communication via PROFIBUS DP
  • Installation in suitable enclosures in Zone 1
  • HART communication via PROFIBUS DP V1 or service bus
  • Configuration via FDT 1.2 DTM
  • Configuration in run (CiR) for any PCS
  • Non-volatile memory for configuration and parameter settings
  • Self configuration in redundant systems
  • Permanently self-monitoring
  • Outputs drive to safe state in case of failures

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of FB8209H0908.3

Occupied slots2
Connectionbackplane bus
Rated voltageUr5 V DC , only in connection with the power supplies FB92**
Power dissipation1.8 W
Power consumption1.8 W
Fieldbus typePROFIBUS DP/DP-V1
PROFIBUS DP
Connectionwired to Ex e terminals via backplane
Baud rateup to 1.5 MBit/s
ProtocolPROFIBUS DP/DP V1 read/write services
Number of stations per bus linemax. 125 (PROFIBUS), max. 119 (service bus)
Cyclic process data240 bytes input and (simultaneously) 240 bytes output
Number of stations per bus segmentmax. 31 (RS-485 standard)
Number of repeaters between Master and Slavemax. 3
Supported I/O modulesall FB remote I/O modules
Configuration (240 bytes I/O)Standard: 80 analog, 184 digital
Universal 2I2O: 48 analog, 184 digital
Universal 4I4O: 60 analog, 120 digital
Bus lengthmax. 1000 m (FOL, 1.5 MBaud),
max. 1000 m (copper cable, 187.5 kBd),
max. 200 m (copper cable, 1.5 MBd)
Addressingvia configuration software
PROFIBUS address0 ... 126
(factory standard setting: 126)
GSE filePFV61710.gsd/gse
HART communicationvia PROFIBUS or service bus
Connectionbackplane bus
Redundancyvia front connector
LED indicationLED green (power supply): On = operating, fast flash = cold start, slow flash = HCIR loading active
LED red (collective alarm): On = internal fault, flashing = no PROFIBUS connection
LED yellow (operating mode): flashing 1 (1:1 ratio) = active, normal operation; flashing 2 (7:1 ratio) = active, simulation
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Fieldbus standardIEC 61158-2
Environmental testEN 60068-2-14
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Damaging gasEN 60068-2-42
Relative humidityEN 60068-2-78
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
Connectionvia backplane
Massapprox. 750 g
Dimensions
Height107 mm
Width57 mm
Depth132 mm
EU-type examination certificatePresafe 19 ATEX 14058U
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-1:2014
EN 60079-5:2015
EN 60079-7:2015+A1:2018
EN 60079-11:2012
ATEX approvalPresafe 19 ATEX 14058U
IECEx approvalIECEx PRE 19.0013U
Approved forEx db eb q [ib] IIC Gb

System informationThe module has to be mounted in appropriate backplanes (FB92**) in Zone 1, 2, or outside hazardous areas. Observe the corresponding EC-type examination certificate.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.