Select Your Country
NBB15-F148P10-E2-0,46M-V1 Inductive Sensor
Key Benefits at a Glance
- 15 mm flush
- 3-wire DC
- Extended temperature range
- Highly shock and vibration resistant
- Fixed cable with plug
- RADOX cable EM 104 from Huber+Suhner
Show more









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBB15-F148P10-E2-0,46M-V1
| Switching function | Normally open (NO) | |
| Output type | PNP | |
| Rated operating distance | sn | 15 mm |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 12.15 mm |
| Reduction factor rAl | 0.5 | |
| Reduction factor rCu | 0.45 | |
| Reduction factor r304 | 0.8 | |
| Reduction factor rBrass | 0.55 | |
| Output type | 3-wire |
| Operating voltage | UB | 10 ... 60 V DC |
| Switching frequency | f | 0 ... 600 Hz |
| Hysteresis | H | 2 ... 20 % ( typ. 3 % ) |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 1.5 V |
| Operating current | IL | 0 ... 200 mA |
| Off-state current | Ir | ≤ 10 µA |
| No-load supply current | I0 | ≤ 10 mA |
| Time delay before availability | tv | ≤ 300 ms |
| Switching state indicator | LED, yellow |
| MTTFd | 1156 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | Cable connector M12 x 1 , 460 mm from Huber+Suhner RADOX EM 104 | ||||||||||
| Core cross section | 0.5 mm2 | ||||||||||
| Housing material | anodized aluminum | ||||||||||
| Sensing face | PBT | ||||||||||
| Degree of protection | IP67 / IP69K | ||||||||||
| Tightening torque, housing screws | ≤ 1.8 Nm | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




