Select Your Country

Go to global website

V15S-TR-CAN/DN-120R Terminal Resistor

Terminal resistor M12 male straight A-coded 5-pin, for DeviceNet, CANopen

Key Benefits at a Glance

  • Suitable for DeviceNet and CANopen
  • Specific design protects against loosening and inaccurate installation
  • Pins 4 and 5 bridged
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V15S-TR-CAN/DN-120R

Connector 1
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingA-coded
Customizationpin 4 and 5 bridged , resistance 120 Ohm
Operating voltageUBmax. 24 V DC
Operating currentIBmax. 4 A per contact
Degree of protectionEN 60529
Fieldbus standardCANopen , DeviceNet
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Ambient temperature-40 ... 90 °C (-40 ... 194 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Loosening protectionavailable
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Degree of protectionIP68 / IP69
Mass8 g
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
Contact surfacegold plated (Au)
FlammabilityV-2