Select Your Country

Go to global website

NSN4-12GH50-2E2-S2D2 Inductive Sensor

Key Benefits at a Glance

  • No unusable area
  • 4 mm non-flush
  • Use of standard metallic actuating surfaces
  • Applications up to Cat. 2, PLd/SIL 2 possible (can be used redundantly up to Cat. 3, PLe/SIL 3)
  • LED for switching state and fault indication
  • Safety outputs OSSD
  • TÜV certified
  • high-grade steel housing V4A/316L

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Product Compliance: International – TÜV SÜD
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NSN4-12GH50-2E2-S2D2

Switching function2 x normally open (NO)
Output typePNP
Rated operating distancesn4 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 3.24 mm
Actuating elementReference target according EN IEC 60947-5-2 (FE360 - ST37K)
12 mm x 12 mm x 1 mm
Reduction factor rAl 0.55
Reduction factor rCu 0.5
Reduction factor r304 0.9
Reduction factor rBrass 0.6
Output type4-wire
Operating voltageUB18 ... 30 V
Rated operating voltageUe24 V
Switching frequencyf0 ... 30 Hz
HysteresisHtyp. 5%
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Overload resistanceyes
Voltage dropUd≤ 3 V
at IL (sum of all outputs) max. 50 mA
Rated insulation voltageUBIS30 V
Operating currentIL1 ... 30 mA per output
Off-state currentIr0 ... 0.5 mA
No-load supply currentI0≤ 15 mA
Time delay before availabilitytv≤ 300 ms
Switching state indicatorLED, yellow
Error indicatorLED, red
Safety Integrity Level (SIL)SIL 2
Performance level (PL)PL d
CategoryCat. 2
MTTFd> 7500 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)min. 60 %
Assured release distance of a PDDBSar6 mm
Standard conformity
StandardsEN IEC 60947-5-2:2007
EN IEC 60947-5-3:2013
EN ISO 13849-1:2015
EN IEC 61508:2010
EN 62061:2005+AC:2010+A1:2013+A2:2015
compatible with EN ISO 61131-2:2007 Typ 1, 2, 3
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 24 V DC
Output Switching Current: 2 x 30 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Altitude≤ 2000 m above MSL
Connection typecable
Housing materialStainless steel 1.4404 / AISI 316L
Sensing facePBT
Degree of protectionIP68 / IP69
Cable
Wire end ferrulesyes
Cable diameter4.3 mm ± 0.1 mm
Bending radius> 15 x cable diameter
MaterialPVC
Colorblack
Number of cores4
Core cross section0.34 mm2
LengthL2 m
Mass77 g
Dimensions
Length60 mm
Diameter12 mm
Scope of deliverySupplied with 2 nuts

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.