Select Your Country

Go to global website

VAZ-FK-PUR-BK-2,5MM ASi Flat Cable

AS-Interface flat cable for external auxiliary voltage up to 24 V

Key Benefits at a Glance

  • Oil resistant
  • Cable piercing technique
  • Resistant to environmental influence
  • Resistant to bending
  • Suitable for drag chains and abrasion resistant
  • Reverse polarity protected due to the shape of the cable
  • halogen-free, flame-proof outer shell on PUR basis

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cURus
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-FK-PUR-BK-2,5MM

UL File NumberE310133
Nominal voltageUN24 V
Current loading capacityAccording to DIN VDE 0298 Part 4, Table 6, Column 4
Ambient temperature
Cable, fixed installation-40 ... 85 °C (-40 ... 185 °F)
Cable, flexing-25 ... 85 °C (-13 ... 185 °F)
Core cross sectionCopper, extra-fine wire, class 6 in accordance with DIN VDE 0295
cross-section 2.5 mm2
Bending radiusmin. 50 mm
min. permissible bending radii according to DIN VDE 0298 Part 3, Table 2
Bending stress only permissible on the wide side of the cable
Tension loadingmax. 50 N/mm2 on laying acc. to DIN VDE 0298 Part 3
Material
Core insulationThermoplastic Elastomer (TPE)
CableUL-Style 21328
Bending radius> 60 mm
Sheath colorblack (similar to RAL 9005)
Number of cores2
Cores colorCore 1: brown
Core 2: blue
Drag chain suitability
Drag chain cyclesmin. 10000000
Motion velocitymax. 4 m/s
Traverse distance10 m
Accelerationmax. 4 m/s2
Torsion cyclesmin. 10 mio
Torsional stress± 180 °/0.5 m
Cable length100 m
Flammability
CableFlame-retardant as per IEC 60332-1-2
NoteGeneral weather resistance: Ozone and UV resistant