Select Your Country

Go to global website

ICDM-RX/TCP-32RJ45/RJ45-RM Serial Device ServerDeviceMaster®

Serial device server, 32 ports, for rack mounting, with RJ45 port

Key Benefits at a Glance

  • Web-based configuration
  • RS-232/422/485 software selectable interfaces
  • NEMA TS2 Certified
  • TCP/IP & UDP Socket Services
  • Device drivers (Windows and Linux)
  • Rack mount with RJ45 serial connectors

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: Korea - KCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of ICDM-RX/TCP-32RJ45/RJ45-RM

UL File NumberE185802
MTBF12.9 a
LED indicationsee manual
Rated operating voltageUe90 ... 260 V AC
Power consumption24 W
Nominal voltageUN120 V AC / 47 ... 63 Hz
Current consumption200 mA
Surge protection15 KV / 200 A for 1 ns
Interface typeSoftware selectable interfaces: RS-232 , RS-422 , RS-485 (2 and 4-wire)
Physical 32 x RJ45
ProtocolRaw serial
Supported baud rates300 bps to 230Kbps
Interface typeIndustrial Ethernet
Physical 1 x RJ45
ProtocolTCP/IP
Additional protocolsARP, BOOTP, DHCP/RARP, HTTP, HTTPS, SSH, SSL/TLS, ICMP, RFC 1006 (ISO over TCP), SNMP (MIB-II), TCP/IP & UDP socket services, Telnet, and TFTP, and supports IP multicast data transmission
Transfer rate10/100 Mbps
Electromagnetic compatibility
Directive 2014/30/EUEN 55032:2015+A11:2020 , EN 55035:2017/A11:2020
Low voltage
Directive 2014/35/EUEN 62368-1:2014
RoHSEN IEC 63000:2018
Electrical safetyEN 62368-1:2014-08
Emitted interferenceEN 55032, FCC Part 15 Subpart B, ICES-003, AS/NZS CISPR 32
Noise immunityEN 55035:2017/A11:2020
Ambient temperature-40 ... 75 °C (-40 ... 167 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 95 %
Altitude0 ... 3048 m
Degree of protectionIP20
ConnectionInternal power supply: US and EURO cords
Fieldbus: 1 x RJ45
Inputs/outputs: 32 x RJ45
Material
Housingsteel, black coated
Mass2.89kg
Dimensions
Height44.2 mm
Width273.4 mm
Length438.2 mm
Construction typeCabinet module
MountingRack mount