Select Your Country

Go to global website

CBL-PUR-U-GY-05x150-100M Bulk Raw Cable

Cable, PUR/PP, 5-core grey, UL approved, drag-chain-suitable, torsion resistant, oil resistant

Key Benefits at a Glance

  • Suitable for drag chains and abrasion resistant
  • Suitable for robotic applications / torsion resistant
  • Free of paint wetting interfering substances
  • Resistant to microbes and hydrolysis
  • cURus approval
  • Halogen-free

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cURus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of CBL-PUR-U-GY-05x150-100M

Operating voltageUBmax. 600 V AC/DC
FlammabilityUL 1581; DIN EN 60332-2-2
Chemical resistanceDIN VDE 0472-803
UL approvalAWM STYLE 21223/11172
Ambient temperature
Cable, fixed installation-50 ... 80 °C (-58 ... 176 °F)
Cable, flexing-20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Cable
Sheath diameter8.7 mm ± 0.2 mm
Bending radius> 10 x cable diameter, movable installation
> 7.5 x cable diameter, fixed installation
Sheath colorgrey (similar to RAL 7001)
Number of cores5
Core cross section1.5 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Core 5: grey
LengthL100 m
Drag chain suitability
Drag chain cyclesmin. 5000000
Motion velocitymax. 3.3 m/s
Traverse distancemax. 5 m
Accelerationmax. 5 m/s2
Torsion cyclesmin. 2000000
Torsional stress± 180 °/m
Mass13790 g
PWIS freeyes
Halogen-freeyes
Cable
SheathingPUR based on polyether
Coresbare copper (Cu)
Core insulationPP
Chemical resistancegood
Oil resistanceyes
Microbial resistanceyes
Hydrolysis resistanceyes
FlammabilityFT1