Select Your Country

Go to global website

NBN4-F29-E3-0,82M-V3 Inductive Sensor

Key Benefits at a Glance

  • Basic series
  • 4 mm non-flush
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN4-F29-E3-0,82M-V3

Switching functionNormally closed (NC)
Output typePNP
Rated operating distancesn4 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 3.24 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.7
Output type3-wire
Operating voltageUB4.75 ... 30 V DC
Switching frequencyf0 ... 1000 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 100 mA
Off-state currentIr0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply currentI0≤ 10 mA
Time delay before availabilitytv≤ 5 ms
Switching state indicatorLED, yellow
MTTFd2133 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typefixed cable with plug
Housing materialPPS
Sensing facePPS
Degree of protectionIP67
Connector
ThreadingM8 x 1
Number of pins3
Cable
Cable diameter3.5 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
Number of cores3
Core cross section0.14 mm2
LengthL820 mm
Dimensions
Height6 mm
Width10 mm
Length27 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.