Select Your Country

Go to global website

SK-IDM-Z1-x60-* Power Supply Module

Power supply for IDM-Z1- handheld readers and base station

Key Benefits at a Glance

  • AC and DC power supplies for IDM-Z1-* handheld readers and base station
  • Enable operation in Zone 1/21
  • Sturdy aluminum housing
Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of SK-IDM-Z1-x60-*

TypeSupply Module
Power consumptionDC: 7.1 W
AC: 16 W , 50 ... 60 Hz
Operating voltageUBDC: 24 V DC typical , 18 ... 30 V DC voltage range
AC: 230 V AC typical , 90 ... 253 V AC voltage range
Interface typedepends on model
field side (Ex e) : RS-232 / RS-422 or USB
Connection side handheld readers and base station : RS-232 or USB
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2:2005 + AC:2005 , EN 61000-6-4:2007 + A1:2011
Operating temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 60 °C (-40 ... 140 °F)
Relative humidity95 % non-condensing
Degree of protectionIP64
Cablepower supply cable: 1.5 ... 2.5 mm2 (24 AWG ... 14 AWG), 3 pin
data cable: 0.2 ... 2.5 m2 (24 AWG ... 14 AWG), 3 pin or 4 pin (depending on the model)
LengthLmax. 15 m or 5 m, depending on the model
Massapprox. 3.1 kg
Dimensions140 mm x 250 mm x 56 mm (W x H x D)
EU-type examination certificateIBExU18ATEX1051
IECEx IBE 18.0010
MarkingEx-Hexagon II 2G Ex eb q [ib IIC/IIB] IIC T4 Gb
[exsign] II 2D Ex tb [ib] IIIC T135 °C Db
Directive conformity
Directive 2014/34/EUEN 60079-0:2018
EN 60079-11:2012
IEC 60079-31:2014
IEC 60079-5:2015
IEC 60079-7:2015
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.