Seleccione su país

Visite el sitio web global

Precise Bottle Counting for Efficient Filling Systems

bottle counting on drink filling machines

The Application

In the food and beverages industry, speed and cleanliness are critical. Bottles entering and exiting filling plants must be counted continuously, regardless of their material or the liquid they contain. At the same time, however, strict hygiene requirements and certifications must be observed to ensure high-quality end products.

The Goal

The goal is to ensure safe and hygienic material handling in filling plants by ensuring bottles are counted precisely, efficiently, and cleanly. This helps to achieve short throughput times and minimize machine downtime.

ultrasonic thru-beam sensor 18GM40

The Solution

Ultrasonic thru-beam sensors are especially suitable for bottle counting because they can handle bottles passing at high speed and with little clearance between them. The UBEC300-18GM40-... and UBE1000-18GM40-... series are an ideal solution for this application because they can reliably detect even transparent glass or plastic bottles. These sensors also have high chemical resistance to withstand the conditions of beverage production, especially in areas where hot water vapor and cleaning agents are used.

The Benefits

The ultrasonic sensors continuously monitor material flow, optimize throughput times, and detect even the most difficult materials. Accurate counting at different points on the filling line ensures that missing bottles in the chain are quickly identified. These sensor solutions are especially suitable for high-speed applications and therefore contribute significantly to increasing production efficiency.

At a Glance

  • Precise counting of bottles at high speed while maintaining hygiene standards
  • Reliable detection of glass and plastic bottles
  • Continuous material flow monitoring, reduced downtime, accurate counting, increased production efficiency
  • High chemical and temperature resistance suitable for cleaning processes