Seleccione su país

Visite el sitio web global

Devices for Signal Line Protection

overview of devices for signal line protection

Measurement and control signals are the foundation of every process plant. To ensure reliable plant operation, they must be effectively protected against overvoltages. These can be caused by both lightning events and operational factors, such as:

Overvoltages caused by lightning

  • Lightning strikes affecting the plant’s external lightning protection system
  • Lightning strikes on cables within the plant
  • Near-miss lightning strikes with induced overvoltages

Operational overvoltages

  • Switching operations of motors and inductive loads
  • Electrostatic discharges (ESD)
  • Disturbances in the power supply network

Surge protection devices for signal lines reliably protect measurement and control signals—both at the field level and at the I/O level of control systems.

The Pepperl+Fuchs portfolio includes surge protection modules for DIN-rail mounting, screw-in modules for field devices, and plug-in modules for the K-System. This ensures that suitable solutions are available for various installation locations and requirements within the plant.

Product Portfolio

P-LB series surge protection modules
Plug-in Surge Protection for the K-System

P-LB Series

The modules of the P-LB Series can be plugged directly onto the 20-mm modules on the field side of the K-System, forming a compact electrical and mechanical unit with them. No additional wiring, cable channels, or junction boxes are required.

Highlights:

  • 1- and 2-channel versions with reliable grounding via a grounding rail
  • Compact design for efficient use of control cabinet space
  • SIL 3 certified in accordance with IEC/EN 61508
  • Easy retrofitting of existing installations
  • Quick and error-free mounting for reduced installation effort

Lightning Protection Zones

overview of the different lightning protection zones

For effective protection, the interaction of protective measures throughout the entire facility is crucial.

Pepperl+Fuchs’ surge protection systems therefore feature a holistic design and are based on the lightning protection zones (LPZ) defined in IEC 62305-4:2010. These provide a structured framework for selecting and positioning appropriate protective measures within a facility.

Contáctenos para obtener soluciones personalizadas para tablets

¿Busca una solución personalizada para tablets que se adapte perfectamente a sus necesidades? Estaremos encantados de ayudarle. Solo tiene que completar el formulario de contacto y dejarnos un mensaje.