Seleccione su país

Visite el sitio web global

Base de conocimientos sobre protección contra explosiones

  • Worldwide Explosion Protection Regs

    The subject of explosion protection becomes even more complex when putting it into global perspective. This publication undertakes the attempt to give an overview and summarize the different rules and regulations for different regions, nations, and parts of the world that contribute key rules and regulations in order to make them transparent and comparable.*

    Worldwide Explosion Protection Rules and Regulations
  • Explosion Protection Poster

    Our poster gives you quickest possible access to explosion protection knowledge. For gas and dust explosion hazardous areas, it explains the respective zone and division classifications as well as legal and technical product markings and protection principles.

    Explosion Protection Poster
  • Physical-Technical Principles

    Explosions are among the most devastating events that can result from improper plant operation or faulty devices. To minimize these risks, a sound understanding of the chemical substances in use and their safety-relevant attributes is essential. This brochure explains the fundamental principles of explosions.

    Physical-Technical Principles
  • Protection Types — Electrical Apparatus

    This brochure offers an overview of the possible types of protection that plant designers and owners can use to protect various electrical apparatuses from explosion hazards. It contains everything you need to know about types of protection in accordance with the IEC/EN 60079 series of standards.

    Protection Types — Electrical Apparatus
  • Type of Protection “Intrinsic Safety”

    This brochure addresses users who design and develop intrinsically safe circuits. It explains special features of these circuits and focuses on verification of intrinsic safety and the basic principles to be observed during installation. The brochure outlines the most important requirements for a simple apparatus in addition to other relevant information.

    Type of Protection “Intrinsic Safety”
  • Dust Explosion Protection

    Combustible dusts are materials that can smolder or burn as heat builds up in the presence of oxygen (e. g., air). If a dust layer is ignited, a combustion will occur. A dust combustion can develop into a dust explosion.This brochure explains types of protection for dust hazardous areas, specifics of combustible dust, functional principle, identification and specifics for use.

    Dust Explosion Protection
  • Non-Electrical Explosion Protection

    This brochure aims at managers who deal with non-electrical explosion protection at hazardous plants according to 2014/34/EU. This brochure gives an overview on the procedure of the ignition hazard assessment, on potential ignition sources, and on the constructional countermeasures according to EN ISO 80079-36 and EN ISO 80079-37.

    Non-Electrical Explosion Protection
  • Protection Type — Purge/Pressurization

    Purge and pressurization, or simply "pressurization" is a versatile protection method that can be used in a wide variety of applications. Based on the principle of segregation, it is one of the few protection concepts that can be used to provide protection for gas hazards or dust hazards. This publication covers the protection concept in general with many specific references.

    Protection Type — Purge/Pressurization

Estimado visitante, esta página ha sido traducida mediante IA con el fin de proporcionar contenido traducido de manera oportuna. ¿Qué le parece? ¡Agradecemos mucho sus comentarios!