Seleccione su país

Visite el sitio web global

5500 series purge and pressurization system
Automating functions. Simplifying operations. Modernizing protection. Bebco EPS® 5500 automation for purge and pressurization

5500 Series—Performance at the Push of a Button

Benefits

  • One Compact and Flexible Design

    A sleek, stainless steel housing provides a low profile solution that can be seamlessly integrated with both internal and external mounting options.

  • Completely Automatic Protection

    The 5500 delivers continuous automatic enclosure monitoring and control for both pressure and temperature with outputs for temperature and alarms status back to the PLC.

  • One Unit Suited for All Markets

    The 5500’s universal design has third-party global approvals for NEC, CEC, IEC Standards and CE Directive, making it easy to specify, install, and operate worldwide in Class I and Class II, Division 2, Zone 2/22, and non-hazardous environments.

  • Plug-and-Play Purge Control

    Thanks to its simple, menu driven user interface, the 5500 provides flexible programing that is easy to implement and maintain without any extensive technical knowledge.

5500 Universal Design

Mounting Options

Drawing of externally mounted Series 5500 purge and pressurization system
Drawing of internally mounted Series 5500 purge and pressurization system

5500 Series on YouTube

In this YouTube video, our Product Portfolio Manager Chris Romano gives you an introduction to the 5500 series. He explains the different mounting concepts, technical details, our versatile vent, and the available accessories for the purging and pressurization system.

One Vent Size That Handles All Applications

5500 Series vent

When it comes to specifying a solution, knowing that one component can be used for any application, provides a great peace of mind. This is why the 5500 purge was designed to use the same vent design for any application.

  • Internal and external mounting

  • 100 % mechanical, no cables required

  • 6061T6 anodized aluminum (316L SS cap option)

  • Three flow rate models—same size

    Vent 01: for large enclosures / high flow applications

    Vent 02: for small to medium size enclosures

    Vent 03: for low flow / bottled gas applications

Contact Us