Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

6000 Series Type X Purge System

The Pepperl+Fuchs Bebco EPS 6000 series Type X purging system is a complete automatic system that will purge and pressurize the protected enclosure and maintain pressure within the enclosure.

Note: Vents are required for all 6000 series purging systems.

The 6000 series purge system reduces the classification within the protected enclosure from Zone 1 and 21 to non-hazardous area. General purpose equipment can be operated within the protected enclosure.

  • Suitable for Class I and II, Division 1/ Zone 1 and Zone 21 to non-hazardous area applications
  • Enclosure sizes up to 450 cubic ft. (12.7 cubic meters)
  • The Type X system conforms to ATEX, NFPA 496 and ISA 12.4
  • DEMKO, UL cULus, IEC Ex

Get to know the smartest way to ensure hazardous location protection and configure your individual purge and pressurization system!