Reliable Surge Protection with Fault Status Indication

Modular Surge Protection Barriers Enable Hot-Swappable Module Replacement
The Application
At an Indonesian refinery, measurement signals from remote pump stations are collected in DCS control cabinets and transmitted to the Integrated Control and Safety System (ICSS). As part of a plant modernization project, existing surge protection devices (SPDs) were to be replaced with modern surge protection barriers. To minimize installation effort, the existing control cabinets were to remain in service, leaving only limited installation space available.
The Goal
The signal lines had to be reliably protected against induced surge voltages caused by lightning strikes or switching operations. In addition to a space-saving design, the solution was required to provide continuous monitoring of the operating status of the protection modules as well as reliable transmission of fault conditions to the central control system. To ensure maximum system availability, the solution also had to comply with SIL 3 safety requirements.

The Solution
Two device types from the M-LB-4000 series were used: 1,200 M-LB-4244 surge protection barriers protect the signal lines, while their operating status is monitored by 44 M-LB-4400 fault status modules. The barriers divert surge currents safely to ground and limit the voltage within the signal loop. A status indicator on the front of each device provides immediate information about the condition of the barrier. In addition, each pair of fault status modules optically monitors multiple surge protection barriers and reports faults directly to the control system.
The barriers consist of a permanently wired base and a pluggable protection module that can be removed and replaced without tools. During replacement, the signal loop remains uninterrupted. For maintenance and loop testing, the protection module can also be reinserted after being rotated by 180°, intentionally opening the signal loop.
Technical Features
- Space-saving design with a module width of only 6 mm
- SIL 3 certified according to IEC/EN 61508
- Tool-free module replacement during operation
- Front status indication with fault detection and reporting
- Integrated disconnect function
- Operating temperature range: –40 °C to +80 °C
- Versions available for hazardous areas
The Benefits
With a width of only 6 mm, the devices provide exceptionally high packing density and could easily be accommodated in the existing control cabinets during the retrofit. Their modular design allows the protection modules to be replaced without tools and without disturbing the existing wiring. The integrated disconnect function also simplifies commissioning, maintenance, troubleshooting, and loop testing. Additional disconnect terminals are no longer required, and no retesting of the signal loop is necessary after replacing a module. The front-mounted status indicator enables quick on-site verification of device condition, while centralized fault reporting from the fault status modules supports efficient, condition-based maintenance planning.
At a Glance
- Two-part system consisting of a permanently wired base and a pluggable protection module
- Slim design for space-saving retrofit installations in existing control cabinets
- Condition monitoring of multiple protection modules with centralized fault indication to the control system
- Replacement of the protection module without interrupting the signal loop

