2026. 05. 04.Future-Ready IDENTControl Compact RFID Evaluation Unit for Seamless Integration Into PLC- and IT-Based Systems
Growing demands for transparency and traceability in production and throughout the entire supply chain are driving increased use of automatic identification technologies such as RFID. This transparency requires better integration between operational technology (OT) networks and IT systems. In addition, operational and regulatory requirements for cybersecurity are constantly increasing.

The new IDENTControl Compact B40 RFID evaluation unit (IC-KP2-2HB40-2V1D) allows for the connection of up to two RFID read/write devices from Pepperl+Fuchs and enables the processing of all RFID frequencies (LF, HF, or UHF) in a single device. The compact evaluation unit supports common industrial Ethernet protocols as well as IIoT interfaces and can be seamlessly integrated into PLC- and IT-based systems. As a forward-looking solution, the device complies with the requirements of the EU Cyber Resilience Act (CRA) and ensures long-term security and investment protection through continuous development and updates.
Easy Integration Between OT and IT Systems
The IDENTControl Compact B40 features a multiprotocol Ethernet interface and an integrated switch, supporting PROFINET and EtherNet/IP protocols. This enables easy integration into programmable logic controllers (PLCs) from various manufacturers. In addition, an integrated REST API facilitates easy connection to higher-level IT and IIoT systems.
Intuitive Web Interface and Automatic Time Synchronization
With its modern and intuitive web interface, the IDENTControl Compact B40 offers a high level of user-friendliness and simplifies the commissioning and configuration of all parameters for connected Pepperl+Fuchs IPH* (LF), IQH* (HF), and IUH* (UHF) readers/writers.
Compared to previous models, the evaluation unit features increased performance and higher processing speed. Automatic time synchronization via the network time protocol (NTP/SNTP) ensures high process reliability and, through precise timestamps, simplifies tasks such as fault analysis.
Unmatched in Performance
The compact, fully encapsulated metal housing is exceptionally rugged and allows for space-saving, decentralized mounting in the field. Due to its extended operating temperature range of -25 °C to 70 °C and IP67 degree of protection, the IDENTControl Compact B40 is ideally suited for all common industrial applications—whether in mechanical and plant engineering, the automotive industry, material handling, or the apparel industry.

A Long-Term Investment
With the IDENTControl Compact B40, Pepperl+Fuchs is strengthening its portfolio of compact evaluation units in accordance with the latest cybersecurity requirements of the Cyber Resilience Act (CRA), which will come into effect in 2027. Software updates can be easily performed via the user-friendly web interface. This allows users to benefit from future enhancements and security updates, ensuring long-term security at both the IT and OT levels.
Highlights of the IDENTControl Compact B40
- Maximum flexibility: Various industrial Ethernet protocols and IIoT interfaces for seamless integration into PLC- and IT-based systems
- Universally applicable: Connection and evaluation of all RFID frequencies on a single device (LF, HF, and UHF)
- Future-ready investment: Developed in accordance with the requirements of the EU Cyber Resilience Act (CRA), it ensures long-term IT and OT security
- Fast commissioning: Intuitive operation via modern web interface
- High process reliability: Precise timestamping through automatic synchronization via NTP/SNTP
- Compact and robust: Space-saving, encapsulated metal housing with IP67 degree of protection for simple, decentralized field mounting