Select Your Country
Thru-Beam Sensors

In thru-beam photoelectric sensing, also known as opposed mode, the transmitter and emitter are in separate housings. Light emitted from the transmitter is aimed directly at the receiver. When an object breaks the beam of light between the emitter and receiver, the receiver’s output changes state.
Thru-beam sensing is the most efficient sensing mode which results in the longest sensing ranges and highest excess gain. This high gain enables through-beam sensors to be reliably used in foggy, dusty and dirty environments.
Language
- angol
- német
- spanyol
- kínai
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Information - R2 and R3 Series Photoelectric Miniature Sensors | File Type PDF | File Size 760 KB | Language angol
| Download |
| Brochures and OverviewsProduct Information - R10x and R20x Series Standard Housings - All Sensing Modes | File Type PDF | File Size 3 MB | Language angol
| Download |
| Brochures and OverviewsProduct Information - Quick Select Product Guide - Industrial Sensors | File Type PDF | File Size 47 MB | Language angol
| Download |
| Brochures and OverviewsML100 Series - Cubic Photoelectric Sensors | File Type PDF | File Size 656 KB | Language angol
| Download |
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - Reliably Transferring Materials to Transfer Stations Using AMRs | File Type PDF | File Size 276 KB | Language angol
| Download |
| Application ReportsApplication Report - Meat Processing Plants | File Type PDF | File Size 4 MB | Language angol
| Download |