Serviceline Industrial Sensors
Serviceline Explosion Protection

Relay Module KFD0-RSH-1.4S.PS2

KFD0-RSH-1.4S.PS2
  • 1-channel signal conditioner
  • 24 V DC supply (loop powered)
  • Logic input 20 V DC ... 26.5 V DC, non-polarized
  • Fail-safe relay contact output for de-energized and energized to safe function
  • Test pulse immunity
  • Up to SIL 3 acc. to IEC/EN 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

PDF 파일로 된 데이타 시트 다운로드:


데이타 시트 발췌: 기술 사양  KFD0-RSH-1.4S.PS2

General specifications
Signal typeDigital Output
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Supply
Rated voltage0-signal: -3 ... 3 V DC , loop powered
1-signal: 20 ... 26.5 V DC , loop powered
Power dissipation< 1.5 W
Power consumption< 1.5 W
Input
Connection sidecontrol side
ConnectionInput terminals 7, 8 ; test input terminals 10, 11, 12
Pulse/Pause ratiomin. 20 ms / min. 20 ms
Test inputsee functional safety manual
Signal level0-signal: -3 ... 3 V DC
1-signal: 20 ... 26.5 V
Rated current45 ... 50 mA
Output
Connection sidefield side
Connectionoutput I (ETS): terminals 2, 3
output II (DTS): terminals 4, 5, 6
output I and II (DPS): terminals 2, 3, 4, 5, 6
Contact loading253 V AC/5 A/cos φ 0.7; 30 V DC/5 A resistive load
Minimum switch current2 mA / 24 V DC
Energized/De-energized delayapprox. 10 ms / approx. 5 ms
Mechanical life5 x 106 switching cycles
Fuse rating2.5 A (max. 5 A)
recommended maximum utilization of the fuse: 80 %
Transfer characteristics
Switching frequency< 10 Hz
Galvanic isolation
Input/Outputreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output/Outputreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Indicators/settings
Display elementsLEDs
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Conformity
Electromagnetic compatibilityNE 21:2012
Degree of protectionIEC 60529:2013
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Observe the temperature range limited by derating, see section derating.
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 100 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2
Height119 mm
Width20 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
CertificatePF 15 CERT 3844 X
MarkingEx-Hexagon II 3G Ex nA nC IIC T4 Gc [device in zone 2]
Output
Contact loading50 V AC/4 A; 30 V DC/4 A , see derating curves for Zone 2
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-15:2010
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210101
ECLASS 12.027210101
ECLASS 11.027210101
ECLASS 10.0.127210101
ECLASS 9.027210101
ECLASS 8.027210101
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121543

Details: KFD0-RSH-1.4S.PS2

Informative Literature: KFD0-RSH-1.4S.PS2

Language Selection:
Literature언어파일 타입파일 크기
Application Report - Biological Cleaning of Wastwater and Secondary Sedimentation StageENGPDF566 KB
Application Report - Generating Electricity in Coal-Fired Power PlantsENGPDF412 KB
Application Report - Sand Trap and Preliminary Sedimentation StageENGPDF448 KB
Application Report - Screening Systems in Sewage Treatment PlantsENGPDF577 KB

Product Documentation: KFD0-RSH-1.4S.PS2

Language Selection:
Safety and Security Documentation언어파일 타입파일 크기
Instruction manualENGPDF48 KB
Functional Safety ManualENGPDF598 KB
Manuals
System ManualENGPDF3694 KB

Design / Simulation: KFD0-RSH-1.4S.PS2

Language Selection:
CAD언어파일 타입파일 크기
CAD 3-D / CAD 3-DALLSTP2510 KB
CAD Portal / CAD PortalALLLINK---
CAE
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ61 KB

Approvals: KFD0-RSH-1.4S.PS2

Language Selection:
Certificates인증서 번호언어파일 타입파일 크기
DNV MarineTAA00001WXALLPDF114 KB
Europe Pepperl+Fuchs ATEX Category 3 G Certificate of CompliancePF15CERT3844 XALLPDF198 KB
exida Functional Safety AssessmentP+F 1003-97R1- R017 V1R0ALLPDF356 KB
exida Functional Safety CertificateP+F 100397R1C P0006 C04ALLPDF169 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0976DALLPDF76 KB
UKCA-Declaration of conformity / UKCA-KonformitätserklärungDOC-5305ALLPDF67 KB

관련문서: KFD0-RSH-1.4S.PS2

Matching System Components
Cable trunking is integrated in the mounting profile, Safe spacious separation of field and control signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Accessories
3-pin screw terminal, For KF modules of K-System, Packaging unit: 5 pieces greenpa
Coding of K-System terminal blocks, Coding of LB/FB-System front sockets, Packaging unit: 20 x 6 coding pinspa
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.