Select Your Country

Go to global website

KCM-70-C Totalizer

Electromechanic totalizer

Key Benefits at a Glance

  • Electromechanical summator
  • 7 decade devices
  • Counter frequency 10 Hz
  • Without reset
  • Power supply 24 V DC
  • Fixing with latching spring or latch fastener for easy installation
  • Degree of protection IP42 in accordance with DIN EN 60529 (front only)
  • Shock resistance in accordance with DIN EN 60068-2-27
  • Vibration resistance in accordance with DIN EN 60068-2-6

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of KCM-70-C

Typedigital display
Number of digits7
Display valuedigit height 4 mm
Operating voltageUB24 V DC
Power consumptionP00.6 W
Pulse length/pulse interval50 ms / 50 ms
Counting frequency10 Hz
Ambient temperature-10 ... 50 °C (14 ... 122 °F)
Storage temperature-40 ... 90 °C (-40 ... 194 °F)
Relative humidity≤ 80 % (non-condensing)
Connectionflexible leads AWG 22
150 mm long
Mass60 g
Dimensions48 mm x 24 mm x 54 mm
Mountinglatch fastener
Life span> 50 x 106 pulses
General Notes