Select Your Country
NBN30-FPS-UU Inductive Sensor
Key Benefits at a Glance
- 30 mm non-flush
- Switching function NO/NC can be set by coding plug S









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
SV
- SV
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
Technical data of NBN30-FPS-UU
| Switching function | Normally open/closed (NO/NC) | |
| Output type | Two-wire | |
| Rated operating distance | sn | 30 mm |
| Installation | non-flush | |
| Output polarity | AC/DC | |
| Assured operating distance | sa | 0 ... 24.3 mm |
| Actuating element | mild steel, e. g. 1.0037, SR235JR (formerly St37-2) 90 mm x 90 mm x 1 mm | |
| Reduction factor rAl | 0.2 | |
| Reduction factor rCu | 0.1 | |
| Reduction factor r304 | 0.5 | |
| Reduction factor rBrass | 0.2 | |
| Output type | 2-wire |
| Operating voltage | UB | 20 ... 265 V AC/DC |
| Switching frequency | f | 0 ... 25 Hz |
| Hysteresis | H | 0.05 ... 7.26 mm |
| Reverse polarity protection | yes | |
| Short-circuit protection | no | |
| Overload resistance | no | |
| Wire breakage protection | yes | |
| Inductive overvoltage protection | yes | |
| Surge suppression | yes | |
| Voltage drop | Ud | ≤ 8 V |
| Repeat accuracy | R | 0.75 mm |
| Operating current | IL | 5 ... 300 mA |
| No-load supply current | I0 | ≤ 2 mA |
| Time delay before availability | tv | ≤ 100 ms |
| Switching state indicator | LED, yellow |
| MTTFd | 1730 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | screw terminals | ||||||||||
| Core cross section | up to 2.5 mm2 | ||||||||||
| Housing material | PBT | ||||||||||
| Sensing face | PBT | ||||||||||
| Housing base | PBT | ||||||||||
| Degree of protection | IP65 | ||||||||||
| Mass | 270 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Supplementary information | The default setting of switching function is NO |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.