Select Your Country
Capacitive Limit Switches

Measuring Principle
An insulated metal probe mounted in a metal container forms a capacitor together with the metal wall whose capacitance continually increases as the medium level increases. Hence, for capacitive measurements a medium with a constant permittivity is required.
The simple and robust construction (as rod or rope sensor) allows level measurement of liquids, granular solids, conductive and non-conductive media.
Language
- tyska
- engelska
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Information - capacitive level point switch | File Type PDF | File Size 229 KB | Language engelska
| Download |