General specifications |
Sensing range | 350 ... 6000 mm |
Adjustment range | 400 ... 6000 mm |
Dead band | 0 ... 350 mm |
Standard target plate | 100 mm x 100 mm |
Transducer frequency | approx. 80 kHz |
Response delay | ≤ 275 ms |
Nominal ratings |
Temperature drift | ≤ ± 1.5 % of full-scale value |
Time delay before availability | ≤ 300 ms |
Limit data |
Permissible cable length | max. 300 m |
Indicators/operating means |
LED yellow | switching state switch output |
LED green/yellow | yellow: object in evaluation range green: Teach-In |
Potentiometer | switching output adjustable |
Electrical specifications |
Rated operating voltage | 24 V DC |
Operating voltage | 20 ... 30 V DC (including ripple) |
Ripple | ≤ 10 % |
No-load supply current | ≤ 50 mA |
Interface |
Interface type | Infrared |
Mode | point-to-point connection |
Input/Output |
Input/output type | 1 synchronization connection, bidirectional ( Factory setting: synchronized mode ) / Teach-In input |
| 0 Level | ≤ 3 V |
| 1 Level | ≥ 15 V |
| Input impedance | typ. 900 Ω |
| Number of sensors | max. 10 |
Switching output |
Output type | 1 switch output PNP, NO ( NC contact programmable ) |
Default setting | 400 ... 6000 mm ( adjustable via potentiometer ) |
Repeat accuracy | ± 9 mm |
Operating current | 300 mA , short-circuit/overload protected |
Switching frequency | ≤ 1 Hz |
Switching hysteresis | 60 mm ( programmable ) |
Voltage drop | ≤ 3 V |
Off-state current | ≤ 10 µA |
Analog output |
Output type | 1 voltage output 0 ... 10 V , ascending/descending programmable |
Default setting | rising ramp ; evaluation limit A1: 400 mm ; evaluation limit A2: 6000 mm |
Load resistor | ≥ 2 kΩ |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007+A1:2012 IEC 60947-5-2:2007 + A1:2012 EN 60947-5-7:2003 IEC 60947-5-7:2003 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
Shock resistance | 30 g , 11 ms period |
Vibration resistance | 10 ... 55 Hz , Amplitude ± 1 mm |
Mechanical specifications |
Connection type | Connector plug M12 x 1 , 5-pin |
Degree of protection | IP65 |
Material | |
| Housing | Stainless steel 1.4571 / AISI 316Ti plastic PBT |
| Transducer | FEP coated; epoxy resin/hollow glass sphere mixture; polyurethane foam |
Installation position | any position |
Mass | 300 g |
Dimensions | |
| Length | 143.5 mm |
| Diameter | 30 mm |
Construction type | Cylindrical |