工業感測器服務資訊
+886 2 27227708
+886-2-27227782
防爆產品服務資訊

Hazardous location industrial keyboards are available as panel mount or stand-alone keyboards for use in Class I, Div. 2, and Zone 1 environments. These IP66-rated keyboards are available mouseless or with a  touchpad mouse, joystick mouse, or washdown optical trackball mouse.

All industrial keyboards are chemically resistant to alcohols, dilute acids, dilute alkalis, esters, hydrocarbons, ketones, and household cleaning agents. Panel mount configurations quickly mount from the rear side of a panel cutout and feature a built-in gasket to produce an IP66 seal.


Portfolio