工業感測器服務資訊
+886 2 27227708
+886-2-27227782
防爆產品服務資訊

Visual Signaling Devices

As a reliable manufacturer of process automation equipment, Pepperl+Fuchs offers a high quality portfolio of visual signaling devices. They provide visual signals, which serve as warnings or information, e.g. in the event of device faults or safety problems or during the commissioning of systems. The visual signaling devices feature glass fiber reinforced polyester (GRP) or marine grade and corrosion proof aluminum enclosures, making them ideal for use in the harshest industrial environments. They support wall, ceiling and floor mounting to ensure installation in the location most suitable for your project.

  • Lenses available in red, amber, green and blue
  • Xenon and LED variants
  • Available in 24 V DC, 115 V AC or 240 V AC
  • Bodies in LM6 aluminum or GRP
  • Up to seven flash options including status light

Contact your Pepperl+Fuchs representative to learn more about the available options for your application.