Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Supply | ||
---|---|---|
Connection | backplane bus | |
Rated voltage | 5 V DC , only in connection with the power supplies LB9*** | |
Power consumption | 2 W | |
Auxiliary energy | 24 V DC Trunk load 20 mA |
|
Fieldbus connection | ||
Fieldbus type | FOUNDATION Fieldbus H1 | |
FOUNDATION Fieldbus | ||
Connection | plug-in screw connector on the backplane | |
Baud rate | 31.25 kBit/s , MBP | |
Protocol | H1 to IEC 1158-2 | |
Station connection | directly at the trunk or via spur protector | |
Number of stations per bus line | 1 or 2, depending on the required response times | |
Number of channels per station | max. 20 analog, max. 40 digital | |
Supported I/O modules | 5 slots, to be filled with (combinations possible): 1*08 digital input, 8-channel, NAMUR 3*05 analog input, 4-channel, 20 mA (HART via service bus) 4*05 analog output, 4-channel, 20 mA (HART via service bus) 5*04 Pt100 RTD input, 4-channel 5*05 thermocouple input, 4-channel 6005 relay output, 4-channel, 230 V 6006 relay output, 8-channel, 24 V 6*08 digital output, 8-channel, Ex i 6*10-6*15 digital output, 4-channel, Ex i power * = variable (0=non-IS, 1=IS) |
|
Bus length | max. 1900 m (must not be exceeded by the sum of all trunk and spur lines) |
|
Spur length | max. 120 m (depending on the number of field devices. Modular I/O station = 1 field device) |
|
Addressing | via PCS (software) | |
Internal bus | ||
Connection | backplane bus | |
Indicators/settings | ||
LED indication | LED 1 (power supply): On = operating, fast flash = cold start LED 2 (collective alarm): On = internal fault, flashing = no fieldbus LED 3 (operating mode): flashing = active |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1 | |
Conformity | ||
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Fieldbus standard | IEC 61158-2 | |
Environmental test | EN 60068-2-14 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Damaging gas | EN 60068-2-42 | |
Relative humidity | EN 60068-2-56 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Relative humidity | 95 % non-condensing | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance |
|
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 (module) , mounted on backplane | |
Connection | via backplane | |
Mass | approx. 150 g | |
Dimensions | 32.5 x 100 x 102 mm (1.28 x 3.9 x 4 inch) | |
Data for application in connection with hazardous areas | ||
Certificate | PF 08 CERT 1234 X | |
Marking | II 3 G Ex nA IIC T4 Gc | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2009 EN 60079-11:2007 EN 60079-15:2010 |
|
International approvals | ||
ATEX approval | PF 08 CERT 1234 X | |
UL approval | E106378 | |
Control drawing | 116-0321 | |
Approved for | cUL (Canada): CL I Zn. 2 IIC; IS circuits for CL I Zn. 0 IIC ULus (USA): CL I Div. 2 Grp. A, B, C, D; IS circuits for CL I, II, III Div. 1 Grp. A, B, C, D, E, F, G |
|
IECEx approval | BVS 09.0037X | |
Approved for | Ex nA IIC T4 Gc | |
EAC approval | Russia: RU C-IT.MIII06.B.00129 | |
Marine approval | ||
Lloyd Register | 15/20021 | |
DNV GL Marine | TAA0000034 | |
American Bureau of Shipping | T1450280/UN | |
Bureau Veritas Marine | 22449/B0 BV | |
General information | ||
System information | The module has to be mounted in appropriate backplanes (LB9***) in Zone 2 or outside hazardous areas. Here, observe the corresponding declaration of conformity. For use in hazardous areas (e. g. Zone 2, Zone 22 or Div. 2) the module must be installed in an appropriate enclosure. |
|
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210121 |
ECLASS 12.0 | 27210121 |
ECLASS 11.0 | 27210121 |
ECLASS 10.0.1 | 27210121 |
ECLASS 9.0 | 27210121 |
ECLASS 8.0 | 27210121 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
Literature | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
Application Report - Communication Redundancy for Uninterrupted Operation | ENG | 529 KB | |
Application Report - LB and FB Remote I/O Systems for Digitally Connecting Analog Field Devices | ENG | 208 KB | |
Application Report - Space Saving Extension for Existing Plants | ENG | 300 KB |
System Descriptions | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
Supported I/O modules | ENG | 31 KB | |
Manuals | |||
Manual FF ComUnit 8x10 | ENG | 1471 KB | |
Manual | ENG | 5367 KB | |
Software Information | |||
Software Product Note Remote I/O DTM / Softwareproduktschein Remote I/O DTM | ALL | 256 KB |
CAE | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 51 KB |
EPLAN macros LB-System / EPLAN-Makros LB-System | ALL | ZIP | 65808 KB |
Certificates | Número de Certificado | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|---|
Bureau Veritas (Maritime) Marine | 22449/C0 BV | ALL | 590 KB | |
Canada UL cUL | E106378 cUL (QUZW7) | ALL | LINK | --- |
DEKRA EXAM IECEx Certificate of Conformity | IECEx BVS 09.0037X | ALL | LINK | --- |
DNV Marine | TAA0000034 | ALL | 110 KB | |
Europe Pepperl+Fuchs ATEX Category 3 G Certificate of Conformity | PF 08 CERT 1234 X | ALL | 1503 KB | |
Lloyd's Register Marine | LR2003616TA-02 | ALL | 557 KB | |
USA UL | E106378 UL (QUZW) | ALL | LINK | --- |
Worldwide Fieldbus Foundation | IT048400 | ALL | 149 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0522K | ALL | 1040 KB |
Device Description Files/Drivers | Liberar Info | Tipo de archivo | Tamaño |
---|---|---|---|
DTM Collection Remote IO / DTM Collection Remote IO | 7.6.8 | ZIP | 47727 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|