Línea de servicio de Sensores Industriales
Atención al cliente para protección contra explosiones
No disponible para compra
No disponible para compra

HART Output Isolator FB4305B2

FB4305B2
  • 4-channel
  • Outputs with plug-in Ex e terminals
  • Installation in suitable enclosures in Zone 1
  • Module can be exchanged under voltage (hot swap)
  • Analog output module for 0/4 mA ... 20 mA
  • HART communication via field bus or service bus
  • Simulation mode for service operations (forcing)
  • Line fault detection (LFD): one LED per channel
  • Permanently self-monitoring

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Descargue la hoja de datos completa en PDF:


Extracto de la hoja de datos: Información técnica del  FB4305B2

Supply
Connectionbackplane bus
Rated voltage12 V DC , only in connection with the power supplies FB92**
Power dissipation1.5 W
Power consumption3 W
Internal bus
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Analog output
Number of channels4
Suitable field devices
Field deviceProportional Valve
Field device [2]I/P converters
Field device [3]on-site display
Connectionterminals 1+, 2-; 3+, 4-; 5+, 6-; 7+, 8-
Current0 ... 25 mA short-circuit protected
Line fault detectioncan be switched on/off for each channel via configuration tool , configurable via configuration tool
Short-circuitfactory setting: < 50 Ω configurable between 0 ... 26 mA
Open-circuitdeviation of preset output value > 0.5 mA
Load750 Ω max.
HART communicationyes
HART secondary variableyes
Watchdogwithin 0.5 s the device goes in safe state, e.g. after loss of communication
Transfer characteristics
Deviation
After calibration0.1 % of the signal range at 20 °C (68 °F)
Refresh time100 ms
Indicators/settings
LED indicatorPower LED (P) green: supply
Diagnostic LED (I) red: module fault , red flashing: communication error , white: fixed parameter set (parameters from com unit are ignored) , white flashing: requests parameters from com unit
Status LED (1-4) red: line fault (lead breakage or short circuit)
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2006
Conformity
Electromagnetic compatibilityNE 21:2007
Degree of protectionIEC 60529:2000
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
ConnectionEx e spring terminal with protective cover
Massapprox. 750 g
Dimensions57 x 107 x 132 mm (2.2 x 4.2 x 5.2 inch)
Data for application in connection with hazardous areas
EU-Type Examination CertificateBVS 11 ATEX E 093 X
MarkingEx-Hexagon II 2 G Ex db eb IIC T4
Galvanic isolation
Output/power supply, internal bussafe electrical isolation acc. to EN 60079-11:2007 , voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2009
EN 60079-1:2007
EN 60079-7:2007
International approvals
ATEX approvalBVS 11 ATEX E 093X
INMETROBrazil: TÜV 14.1599X
EAC approvalRussia: RU C-IT.MIII06.B.00129
Marine approval
Lloyd Register15/20021
American Bureau of ShippingT1450280/UN
Bureau Veritas Marine22449/B0 BV

Classifications

SystemClasscode
ECLASS 13.027210120
ECLASS 12.027210120
ECLASS 11.027210120
ECLASS 10.0.127210120
ECLASS 9.027210120
ECLASS 8.027210120
ECLASS 5.127210120
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: FB4305B2

Product Documentation: FB4305B2

Seleccionar idioma:
Safety and Security DocumentationIdiomaTipo de archivoTamaño
Manual de instruccionesSPAPDF78 KB
Manuals
FB Hardware ManualENGPDF9157 KB

Design / Simulation: FB4305B2

Seleccionar idioma:
CAEIdiomaTipo de archivoTamaño
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ128 KB

Approvals: FB4305B2

Seleccionar idioma:
CertificatesNúmero de CertificadoIdiomaTipo de archivoTamaño
Europe DEKRA EXAMBVS 11 ATEX E 093XALLPDF618 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1046CALLPDF1041 KB