Línea de servicio de Sensores Industriales
Atención al cliente para protección contra explosiones
No disponible para compra
No disponible para compra

HART Output Isolator with Shutdown Input FB4202C2

FB4202C2
  • 1-channel
  • Output Ex ia
  • Installation in suitable enclosures in Zone 1
  • Module can be exchanged under voltage (hot swap)
  • Analog output module for 0/4 mA ... 20 mA
  • HART communication via field bus or service bus
  • HART communication also for separately powered devices
  • Simulation mode for service operations (forcing)
  • Line fault detection (LFD)
  • Permanently self-monitoring
  • Output with bus-independent safety shutdown

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Descargue la hoja de datos completa en PDF:


Extracto de la hoja de datos: Información técnica del  FB4202C2

Supply
Connectionbackplane bus
Rated voltage12 V DC , only in connection with the power supplies FB92**
Power dissipation0.5 W
Power consumption1 W
Internal bus
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Analog output
Number of channels1
Suitable field devices
Field deviceProportional Valve
Field device [2]I/P converters
Field device [3]on-site display
Connectionchannel I: 2/3+, 4/5-
Current0 ... 25 mA short-circuit protected
Line fault detectioncan be switched on/off for each channel via configuration tool , configurable via configuration tool
Short-circuitfactory setting: < 50 Ω configurable between 0 ... 26 mA
Open-circuitdeviation of preset output value > 0.5 mA
Load750 Ω max.
HART communicationyes
Watchdogwithin 0.5 s the device goes in safe state, e.g. after loss of communication
Transfer characteristics
Deviation
After calibration0.1 % of the signal range at 20 °C (68 °F)
Refresh time100 ms
Indicators/settings
LED indicatorPower LED (P) green: supply
Diagnostic LED (I) red: module fault , red flashing: communication error , white: fixed parameter set (parameters from com unit are ignored) , white flashing: requests parameters from com unit
Status LED (1) red: line fault (lead breakage or short circuit)
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2006
Conformity
Electromagnetic compatibilityNE 21:2007
Degree of protectionIEC 60529:2000
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
Connectionremovable front connector with screw flange (accessory)
wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2)
Massapprox. 350 g
Dimensions28 x 107 x 132 mm (1.1 x 4.2 x 5.2 inch)
Data for application in connection with hazardous areas
EU-Type Examination CertificateBVS 12 ATEX E 015 X
MarkingEx-Hexagon II 2(1) G Ex d [ia Ga] IIC T4 Gb
Ex-Hexagon II (1) D [Ex ia Da] IIIC
Galvanic isolation
Output/power supply, internal bussafe electrical isolation acc. to EN 60079-11:2007 , voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2009
EN 60079-1:2007
EN 60079-11:2007
EN 60079-26:2007
International approvals
ATEX approvalBVS 12 ATEX E 015 X
INMETROBrazil: TÜV 14.1595X
EAC approvalRussia: RU C-IT.MIII06.B.00129
Marine approval
Lloyd Register15/20021
American Bureau of ShippingT1450280/UN
Bureau Veritas Marine22449/B0 BV

Classifications

SystemClasscode
ECLASS 13.027210120
ECLASS 12.027210120
ECLASS 11.027210120
ECLASS 10.0.127210120
ECLASS 9.027210120
ECLASS 8.027210120
ECLASS 5.127210120
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: FB4202C2

Product Documentation: FB4202C2

Seleccionar idioma:
Safety and Security DocumentationIdiomaTipo de archivoTamaño
Manual de instruccionesSPAPDF83 KB
Manuals
FB Hardware ManualENGPDF9157 KB

Design / Simulation: FB4202C2

Seleccionar idioma:
CAEIdiomaTipo de archivoTamaño
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ104 KB

Approvals: FB4202C2

Seleccionar idioma:
CertificatesNúmero de CertificadoIdiomaTipo de archivoTamaño
Europe DEKRA EXAM ATEX Category 2 (1)BVS 12 ATEX E 015 XALLPDF3324 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1045CALLPDF1042 KB