Línea de servicio de Sensores Industriales
Atención al cliente para protección contra explosiones
No disponible para compra
No disponible para compra

Digital Output with Position Feedback FB2213B

FB2213B
  • 1 digital output, 2 digital inputs
  • Inputs and output Ex ia
  • Installation in suitable enclosures in Zone 1
  • Module can be exchanged under voltage (hot swap)
  • Positive or negative logic selectable
  • Simulation mode for service operations (forcing)
  • Line fault detection (LFD)
  • Permanently self-monitoring
  • Output with watchdog

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Descargue la hoja de datos completa en PDF:


Extracto de la hoja de datos: Información técnica del  FB2213B

Slots
Occupied slots1
Supply
Connectionbackplane bus
Rated voltage12 V DC , only in connection with the power supplies FB92**
Power dissipation1.5 W
Power consumption1.5 W
Internal bus
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Digital input
Number of channels2
Sensor interface
ConnectionNAMUR sensor
Connection [2]volt-free contact
Connection [3]active binary signal 24 V DC
Connectionchannel I: 2+, 5-; channel II: 3+, 6-
Rated valuesacc. to EN 60947-5-6 (NAMUR)
Switching point/switching hysteresis1.2 ... 2.1 mA / ± 0.2 mA
Internal resistor1 kΩ
Line fault detectioncan be switched on/off for each channel via configuration tool
Connectionmechanical switch with additional resistors (see connection diagram) proximity sensors without additional wiring
Short-circuit< 360 Ω
Open-circuit< 0.35 mA
Minimum pulse duration1 ms
Digital output
Number of channels1
Suitable field devices
Field deviceSolenoid Valve
Field device [2]audible alarm
Field device [3]visual alarm
Connectionchannel I: 1+, 4-
Open loop voltage26.7 V
Internal resistor509 Ω
Line fault detectioncan be switched on/off for each channel via configuration tool , also when turned off (every 2.5 s the valve is turned on for 2 ms)
Short-circuit< 40 Ω
Open-circuit> 7 kΩ
Response time20 ms (depending on bus cycle time)
Watchdogwithin 0.5 s the device goes in safe state, e.g. after loss of communication
Indicators/settings
LED indicatorLED green: supply
LED red: output line fault
LED yellow: status output
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1
Conformity
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
Connectionremovable front connector with screw flange (accessory)
wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2)
Massapprox. 350 g
Dimensions28 x 107 x 132 mm (1.1 x 4.2 x 5.2 inch)
Data for application in connection with hazardous areas
EU-Type Examination CertificatePTB 97 ATEX 1074 U
MarkingEx-Hexagon II 2(1) G Ex d [ia Ga] IIC Gb
Ex-Hexagon II (1) D [Ex ia Da] IIIC
Input
Voltage14 V
Current16 mA
Power55 mW (linear characteristic)
Output
Voltage28.7 V
Current68 mA
Power485 mW
Galvanic isolation
Input/power supply, internal bussafe electrical isolation acc. to EN 60079-11, voltage peak value 375 V
Output/power supply, internal bussafe electrical isolation acc. to EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2009
EN 60079-1:2007
EN 60079-11:2007
EN 60079-26:2007
EN 61241-11:2006
International approvals
ATEX approvalPTB 97 ATEX 1075 ; PTB 97 ATEX 1074 U
EAC approvalRussia: RU C-IT.MIII06.B.00129
Marine approval
Lloyd Register15/20021
DNV GL MarineTAA0000034
American Bureau of ShippingT1450280/UN
Bureau Veritas Marine22449/B0 BV

Classifications

SystemClasscode
ECLASS 13.027210101
ECLASS 12.027210101
ECLASS 11.027210101
ECLASS 10.0.127210101
ECLASS 9.027210101
ECLASS 8.027210101
ECLASS 5.127210120
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: FB2213B

Product Documentation: FB2213B

Seleccionar idioma:
Product informationIdiomaTipo de archivoTamaño
Selection table - Solenoid driver/valve combinationsENGPDF299 KB
Safety and Security Documentation
Manual de instruccionesSPAPDF157 KB
Functional Safety ManualENGPDF2422 KB
Manuals
FB Hardware ManualENGPDF9157 KB

Design / Simulation: FB2213B

Seleccionar idioma:
CAEIdiomaTipo de archivoTamaño
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ145 KB

Approvals: FB2213B

Seleccionar idioma:
CertificatesNúmero de CertificadoIdiomaTipo de archivoTamaño
DNV MarineTAA0000034ALLPDF110 KB
Europe PTB ATEX Category 2 GPTB 97 ATEX 1074UALLPDF2619 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1054EALLPDF1044 KB