Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Descripción del producto |
---|
Unicom Com Unit for PROFIBUS DP/DP-V1 |
Supply | ||
---|---|---|
Connection | backplane bus | |
Rated voltage | 5 V DC , only in connection with the power supplies FB92** | |
Power consumption | 2 W | |
Fieldbus connection | ||
Fieldbus type | PROFIBUS DP/DP-V1 | |
PROFIBUS DP | ||
Connection | wired to Ex e terminals via backplane | |
Baud rate | up to 1.5 MBit/s | |
Protocol | PROFIBUS DP/DP V1 read/write services | |
Number of stations per bus line | max. 125 (PROFIBUS), max. 119 (service bus) | |
Cyclic process data | 240 bytes input and (simultaneously) 240 bytes output | |
Number of stations per bus segment | max. 31 (RS-485 standard) | |
Number of repeaters between Master and Slave | max. 3 | |
Supported I/O modules | all FB remote I/O modules | |
Configuration (240 bytes I/O) | Standard: 80 analog, 184 digital Universal 2I2O: 48 analog, 184 digital Universal 4I4O: 60 analog, 120 digital |
|
Bus length | max. 1000 m (FOL, 1.5 MBaud), max. 1000 m (copper cable, 187.5 kBd), max. 200 m (copper cable, 1.5 MBd) |
|
Addressing | via configuration software | |
PROFIBUS address | 0 ... 126 (factory standard setting: 126) |
|
GSE file | CGV61710.gsd/gse | |
HART communication | via PROFIBUS or service bus | |
Internal bus | ||
Connection | backplane bus | |
Redundancy | via front connector | |
Indicators/settings | ||
LED indication | LED green (power supply): On = operating, fast flash = cold start, slow flash = HCIR loading active LED red (collective alarm): On = internal fault, flashing = no PROFIBUS connection LED yellow (operating mode): flashing 1 (1:1 ratio) = active, normal operation; flashing 2 (7:1 ratio) = active, simulation |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1 | |
Conformity | ||
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Fieldbus standard | IEC 61158-2 | |
Environmental test | EN 60068-2-14 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Damaging gas | EN 60068-2-42 | |
Relative humidity | EN 60068-2-56 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Relative humidity | 95 % non-condensing | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance |
|
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 (module) , a separate housing is required acc. to the system description | |
Connection | via backplane | |
Mass | approx. 750 g | |
Dimensions | 57 x 107 x 132 mm (2.2 x 4.2 x 5.2 inch) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | PTB 97 ATEX 1074 U | |
Marking | II 2(1) G Ex d [ia Ga] IIC Gb | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2009 EN 60079-1:2007 EN 60079-11:2007 EN 60079-26:2007 EN 61241-11:2006 |
|
International approvals | ||
EAC approval | Russia: RU C-IT.MIII06.B.00129 | |
Marine approval | ||
Lloyd Register | 15/20021 | |
DNV GL Marine | TAA0000034 | |
American Bureau of Shipping | T1450280/UN | |
Bureau Veritas Marine | 22449/B0 BV | |
General information | ||
System information | The module has to be mounted in appropriate backplanes (FB92**) in Zone 1, 2, or outside hazardous areas. Observe the corresponding EC-type examination certificate. | |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210121 |
ECLASS 12.0 | 27210121 |
ECLASS 11.0 | 27210121 |
ECLASS 10.0.1 | 27210121 |
ECLASS 9.0 | 27210121 |
ECLASS 8.0 | 27210121 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
System Descriptions | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
Connecting Remote I/O Stations with Com Unit LB/FB8X09* / LB/FB8X05* to Siemens PLC (S7-300) via PROFIBUS | ENG | 1737 KB | |
Supported I/O modules | ENG | 31 KB | |
Safety and Security Documentation | |||
Manual de instrucciones | SPA | 83 KB | |
Manuals | |||
Manual - FB-Remote-I/O-System | ENG | 5670 KB | |
Manual for LB8109*/FB8209* Unicom com unit for PROFIBUS DP/DP-V1 | ENG | 8875 KB | |
Software Information | |||
Software Product Note Remote I/O DTM / Softwareproduktschein Remote I/O DTM | ALL | 256 KB |
CAE | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 144 KB |
Certificates | Número de Certificado | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|---|
DNV Marine | TAA0000034 | ALL | 110 KB | |
Europe PTB ATEX Category 2 G | PTB 97 ATEX 1074U | ALL | 2619 KB | |
United Kingdom CML UK-Type Examination Certificate UKEX Category (1) D UKEX Category (1) G UKEX Category (M1) | CML 23UKEX2147U | ALL | 242 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) | TDOC-1908FSPA | SPA | 1139 KB |
Device Description Files/Drivers | Liberar Info | Tipo de archivo | Tamaño |
---|---|---|---|
EDS file for Simatic PDM 5.xx and 6.xx / EDS-Datei für Simatic PDM 5.xx und 6.xx | 6.45 | ZIP | 550 KB |
EDS file for Simatic PDM 9.1 / EDS-Datei für Simatic PDM 9.1 | ZIP | 2949 KB | |
GSE 1710 (from FW 9.06) / GSD 1710 (ab FW 9.06) | 1.11 | ZIP | 9 KB |
GSE 1710 / GSD 1710 | 1.09 | ZIP | 8 KB |
DTM Collection Remote IO / DTM Collection Remote IO | 7.6.8 | ZIP | 47727 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|