Línea de servicio de Sensores Industriales
Atención al cliente para protección contra explosiones
No disponible para compra
No disponible para compra

Power supply K17-STR-24..30VDC-5A

K17-STR-24..30VDC-5A
  • 5 A output load
  • Wide range input 95...265 VAC
  • 24 V DC output voltage
  • Sustained short-circuit proof, overload-proof and open-circuit proof
  • LED operating display
  • LED output overload indicator
  • SELV
  • Suitable for AS-Interface power supply in gateway-integrated data decoupling

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Descargue la hoja de datos completa en PDF:


Extracto de la hoja de datos: Información técnica del  K17-STR-24..30VDC-5A

Descripción del producto
Power supply, 24 to 30 V DC, 5 A
General specifications
UL File NumberE223176
Functional safety related parameters
MTTFd40 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
LED OverloadRed LED
lights up for overload, flashes for hiccup mode
LED PWRLED green
Potentiometeroutput voltage adjustment
Electrical specifications
Fusing3.15 AT
Capacity factorapprox. 0.5 (Depending on input voltage)
Rated operating voltage115/230 VAC
Wide range: 90 … 265 VAC
Rated operating current2.2 A (115 V)
1.2 A (230 V)
Supply frequency47 ... 63 Hz
Efficiencyapprox. 89 %
Output
Current limitapprox. 5.6 A
Voltage30 V ± 1 %
Adjustment range 23 ... 30 V AC
Current0 ... 5 A
Compliance with standards and directives
Directive conformity
EMC Directive 2004/108/EC and Directive 2000/95/ECEN 55011:2009 + A1:2010,
EN 61000-6-1:2007,
EN 61000-6-2:2005,
EN 61000-6-3:2007 + A1:2011,
EN 61000-6-4:2007 + A1:2011,
EN 61000-3-2:2006 + A1:2009 + A2:2009,
EN 61000-3-3:2008
EN 60950-1:2006 + A12:2011
Standard conformity
Electromagnetic compatibilityEN 55011, EN 61000-6-1, EN 61000-6-2
Degree of protectionEN 60529
StandardsHarmonic waves: EN 61000-3-2 Class A
Radio interference suppression: EN 55011 class A and B
Ambient conditions
Ambient temperature-10 ... 70 °C (14 ... 158 °F) with free convection
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Degree of protectionIP20
Protection classI, Protective conductor connection necessary
ConnectionConnection terminals, max. conductor cross-section
0.5  to  2.5 mm2
Stripping length 5  to  6 mm
Massapprox. 900 g
Dimensions
Height132.5 mm
Width70 mm
Length140 mm
MountingDIN mounting rail

Classifications

SystemClasscode
ECLASS 13.027040301
ECLASS 12.027040301
ECLASS 11.027040301
ECLASS 10.0.127040301
ECLASS 9.027040301
ECLASS 8.027040301
ECLASS 5.127040301
ETIM 9.0EC002540
ETIM 8.0EC002540
ETIM 7.0EC002540
ETIM 6.0EC002540
ETIM 5.0EC002540
UNSPSC 12.139121004

Details: K17-STR-24..30VDC-5A

Design / Simulation: K17-STR-24..30VDC-5A

Seleccionar idioma:
CADIdiomaTipo de archivoTamaño
CAD 3-D / CAD 3-DALLSTP100 KB

Approvals: K17-STR-24..30VDC-5A

Seleccionar idioma:
CertificatesNúmero de CertificadoIdiomaTipo de archivoTamaño
US CA ULE223176ALLLINK---
Descarga gratuita: Documento técnico sobre protocolos de comunicación basados en TCP (PDF)

Este documento técnico gratuito en formato PDF compara los diferentes protocolos de comunicación basados ​​en TCP (AMQP, OPC UA, MQTT, REST API) que se han abierto camino y se consideran los habilitadores de IIoT e Industria 4.0. Descárguelo ahora de forma gratuita.

Gama de productos AS-Interface

Conozca la gama completa de los productos AS-Interface.