Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Mechanical specifications | ||
---|---|---|
Material | metal | |
Mass | approx. 175 g | |
Dimensions | 95 x 38 x 40 mm (3.7 x 1.5 x 1.6 inch) | |
Width | 38 mm | |
Depth | 40 mm | |
Length | 95 mm | |
Mounting | pole mounting |
System | Classcode |
---|---|
ECLASS 13.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 11.0 | 27273792 |
ECLASS 10.0.1 | 27273792 |
ECLASS 9.0 | 27273792 |
ECLASS 8.0 | 27279202 |
ECLASS 5.1 | 27279202 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31162301 |