Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Extracto de la hoja de datos: Información técnica del
W-ANT-2400-6dB-ROD-NF
Descripción del producto |
Rod antenna for 2.4 GHz band |
General specifications |
Frequency range | 2.4 ... 2.5 GHz |
Antenna gain | 6 dBi |
Polarization | vertical |
Impedance | 50 Ω |
Nominal ratings |
Beam angle (-3 dB) | 360° horizontal, 30° vertical |
Ambient conditions |
Operating temperature | -40 ... 80 °C (-40 ... 176 °F) |
Storage temperature | -40 ... 80 °C (-40 ... 176 °F) |
Mechanical specifications |
Connection type | N socket |
Degree of protection | IP67 |
Material | fiberglass |
Mass | 300 g |
Dimensions | ∅ 22 mm x 250 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27219090 |
ECLASS 12.0 | 27219090 |
ECLASS 11.0 | 27219290 |
ECLASS 10.0.1 | 27219290 |
ECLASS 9.0 | 27219290 |
ECLASS 8.0 | 27219290 |
ECLASS 5.1 | 27242692 |
ETIM 9.0 | EC002584 |
ETIM 8.0 | EC002584 |
ETIM 7.0 | EC002584 |
ETIM 6.0 | EC002584 |
ETIM 5.0 | EC002584 |
UNSPSC 12.1 | 39121008 |
Details:
W-ANT-2400-6dB-ROD-NF