Línea de servicio de Sensores Industriales
Atención al cliente para protección contra explosiones

No disponible para compra

No disponible para compra
No disponible para compra

AS-Interface EMERGENCY STOP button VAA-2E1A-F85A-S-V1

VAA-2E1A-F85A-S-V1
  • 2-channel, compelled connected
  • Outwit-proof according to ISO 13850/EN 418
  • Integrated illumination in the actuator
  • TÜV-approval for system components is available
  • Biased actuator for self-monitoring
  • EMERGENCY STOP unlocking by turning or pulling
  • M12 plug connection

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Descargue la hoja de datos completa en PDF:


Extracto de la hoja de datos: Información técnica del  VAA-2E1A-F85A-S-V1

Descripción del producto
AS-Interface EMERGENCY STOP button
General specifications
Node typeSafety-Slave
AS-Interface specificationV2.1
Required master specification≥ V2.0
UL File NumberE198304
Functional safety related parameters
MTTFd200 a
B10d1 E+5
Electrical specifications
Rated operating voltage26.5 ... 31.6 V from AS-Interface
Rated operating current≤ 40 mA
Protection classIII
Insulation resistancemin. 100 MΩ
Input
Number/Type2 NC
Safety function by positive opening
in accordance with IEC/EN 60947-5-1
Reset by pulling
Supplyfrom AS-Interface
Output
Number/TypeLED red
Supplyfrom AS-Interface
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Standard conformity
Electromagnetic compatibilityEN 62026-2:2013
Degree of protectionEN 60529:2000
Electrical safetyEN 60947-5-5:1997+A1:2005
AS-InterfaceEN 62026-2:2013
Functional safetyEN 62061:2005
EN 61508 Parts 1-7:2010
NFPA 79:2007
EN 60204-1:2006
Programming instructions
ProfileS-7.B.E.
IO code7
ID codeB
ID1 codeF
ID2 codeE
Data bits (function via AS-Interface) input output
D0 dyn. safety code 1 OUT 1
D1 dyn. safety code 1 -
D2 dyn. safety code 2 -
D3 dyn. safety code 2 -
Parameter bits (programmable via AS-i)function
P0not used
P1not used
P2not used
P3not used
Ambient conditions
Ambient temperature-25 ... 50 °C (-13 ... 122 °F) (no freezing)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humidity40 ... 85 % , noncondensing
Mechanical specifications
Operating forcePush: 32 N
Pull: 21 N
Turn: 0.27 Nm
Minimum for positive opening operation: 60 Nm
Operating distancefor positive opening operation: min. 4 mm
maximal: 4.5 mm
Degree of protectionIP65
Module: IP20
ConnectionM12 round connector
Material
HousingPC
Mass195 g
Life span> 250,000 switching operations

Classifications

SystemClasscode
ECLASS 13.027371244
ECLASS 12.027371244
ECLASS 11.027371244
ECLASS 10.0.127371244
ECLASS 9.027371244
ECLASS 8.027371244
ECLASS 5.127371228
ETIM 9.0EC002034
ETIM 8.0EC002034
ETIM 7.0EC002034
ETIM 6.0EC002034
ETIM 5.0EC002034
UNSPSC 12.139121533

Details: VAA-2E1A-F85A-S-V1

Product Documentation: VAA-2E1A-F85A-S-V1

Seleccionar idioma:
Brief InstructionsIdiomaTipo de archivoTamaño
Instruction leaflet / BeipackzettelALLPDF196 KB

Design / Simulation: VAA-2E1A-F85A-S-V1

Seleccionar idioma:
CADIdiomaTipo de archivoTamaño
CAD 3-D / CAD 3-DALLSTP873 KB

Approvals: VAA-2E1A-F85A-S-V1

Seleccionar idioma:
CertificatesNúmero de CertificadoIdiomaTipo de archivoTamaño
CA ULE198304ALLLINK---
US CA ULE198304ALLPDF233 KB
Worldwide AS-International Association AS-Interface75401ALLPDF624 KB

Software: VAA-2E1A-F85A-S-V1

Seleccionar idioma:
Software ToolsLiberar InfoTipo de archivoTamaño
SISTEMA SLB Library AS-Interface Safety / SISTEMA SLB Library AS-Interface SafetyZIP622 KB

Productos asociados: VAA-2E1A-F85A-S-V1

Accessories
Actuating protection for emergency off buttonfa
Mounting aid for EMERGENCY STOP buttonfa
Descarga gratuita: Documento técnico sobre protocolos de comunicación basados en TCP (PDF)

Este documento técnico gratuito en formato PDF compara los diferentes protocolos de comunicación basados ​​en TCP (AMQP, OPC UA, MQTT, REST API) que se han abierto camino y se consideran los habilitadores de IIoT e Industria 4.0. Descárguelo ahora de forma gratuita.

Gama de productos AS-Interface

Conozca la gama completa de los productos AS-Interface.