Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 220 ... 254 V 50/60 Hz | |
Operating current | 0.15 A max. | |
Terminal capacity | 2.5 mm2 | |
Lamps | incandescent | |
Power | 15 W | |
Lampholder | SBC type | |
Mechanical specifications | ||
Height | 158 mm | |
Width | 90 mm | |
Depth | 73 mm | |
Cover fixing | threaded joint | |
Degree of protection | IP65 | |
Cable entry | metric threaded | |
Number of cable entries | 1 x M20 position A 1 x M20 position A fitted with Ex d sealing plug |
|
Material | ||
Enclosure | cast iron | |
Glass | toughened glass | |
Glass color | blue | |
Finish | cast iron: painted black | |
Seal | nitrile O-ring | |
Mass | approx. 2 kg | |
Mounting | 6.9 mm thru-holes | |
Grounding | internal & external brass grounding terminals on base | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Data for application in connection with hazardous areas | ||
EU-Type Examination Certificate | SIRA 02 ATEX 1058 | |
Marking | II 2 GD Ex d IIB T5 Gb, Ex tb IIIC T100°C Db ( ta ... +50°C ) Ex d IIB T4 Gb, Ex tb IIIC T135°C Db ( ta ... +85°C ) |
|
International approvals | ||
IECEx approval | IECEx SIR 09.0117 | |
Conformity | ||
Degree of protection | EN 60529 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27110590 |
ECLASS 12.0 | 27110590 |
ECLASS 11.0 | 27110590 |
ECLASS 10.0.1 | 27110590 |
ECLASS 9.0 | 27110590 |
ECLASS 8.0 | 27110590 |
ECLASS 5.1 | 27371220 |
ETIM 9.0 | EC002493 |
ETIM 8.0 | EC002493 |
ETIM 7.0 | EC002493 |
ETIM 6.0 | EC002493 |
ETIM 5.0 | EC001952 |
UNSPSC 12.1 | 39121314 |
Brief Instructions | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
Installation & Maintenance Manual for E501 Miniature Wellglass Light Fitting | ENG | 89 KB |
Certificates | Número de Certificado | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|---|
Sira IECEx Certificate of Conformity | IECEx SIR 09.0117 | ALL | LINK | --- |