Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Extracto de la hoja de datos: Información técnica del
KT-SRT-PA
Descripción del producto |
Starter Kit for PROFIBUS PA Infrastructure |
General specifications |
Design / Mounting | Cabinet installation |
Connections |
Field devices | 6 , any PA field device |
Supply voltage | 90 ... 253 V AC |
Fieldbus connection |
Number of segments | 2 |
Rated voltage | 24 ... 26 V DC |
Rated current | ... 400 mA |
Terminating resistor | integrated |
Fieldbus distribution |
Number of outputs | 6 |
Rated output voltage | max. 31 V DC |
Rated output current | max. 43 mA |
Short-circuit current | max. 58 mA |
Terminator | external |
General information |
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
Classifications
System | Classcode |
ECLASS 13.0 | 27242692 |
ECLASS 12.0 | 19170104 |
ECLASS 11.0 | 27242692 |
ECLASS 10.0.1 | 27242692 |
ECLASS 9.0 | 27242692 |
ECLASS 8.0 | 27242692 |
ECLASS 5.1 | 27242692 |
ETIM 9.0 | EC002584 |
ETIM 8.0 | EC002584 |
ETIM 7.0 | EC002584 |
ETIM 6.0 | EC002584 |
ETIM 5.0 | EC001604 |
UNSPSC 12.1 | 39121008 |
Details:
KT-SRT-PA