Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Extracto de la hoja de datos: Información técnica del
DMT 2B
Mechanical specifications |
Height | 470 mm |
Width | 395 mm |
Depth | 215 mm |
Degree of protection | IP66 (IP67 with O-ring) |
Material | |
| Enclosure | Aluminum alloy |
Mass | approx. 20 kg |
Ambient conditions |
Ambient temperature | -20 ... 40 °C (-4 ... 104 °F) |
Data for application in connection with hazardous areas |
EC-Type Examination Certificate | INERIS 10 ATEX 0035 X |
| Group, category, type of protection, temperature class | II 2 GD Ex d [ia Ga] IIB T6 Gb, II 2 GD Ex tb [iaD] IIIB T85 °C Db |
General information |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
Classifications
System | Classcode |
ECLASS 13.0 | 27149090 |
ECLASS 12.0 | 27149090 |
ECLASS 11.0 | 27149190 |
ECLASS 10.0.1 | 27149190 |
ECLASS 9.0 | 27149190 |
ECLASS 8.0 | 27149111 |
ECLASS 5.1 | 27149111 |
ETIM 9.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 6.0 | EC000441 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121314 |
Details:
DMT 2B
Datasheet:
DMT 2B
Datasheet | Tipo de archivo | Tamaño |
Datasheet | PDF | 507 KB
|
Approvals+Certificates:
DMT 2B