Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
General specifications | ||
---|---|---|
Distance | Transmitter "K3": 300 m (1000 ft) Transmitter "K4": 120 m (400 ft) Transmitter "K5": 200 m (650 ft), 62.5 µ multimode; 400 m (1300 ft), 50.0 µ multimode |
|
Supply | ||
Connection | Monitor: power, CAT5, fiber (LC) | |
Power consumption | Main unit: 60 W max, 100 ... 240 VAC, 50 ... 60 Hz; 20-30 VDC Transmitter "K3": PS2 power Transmitter "K4": 5 VDC @ 10 W, max Transmitter "K5": 5 VDC @ 10 W, max |
|
Indicators/operating means | ||
Indicators | Transmitter "K3": video check LED Transmitter "K4": video check LED; front panel - power Transmitter "K5": video check LED; front panel - power |
|
Display | ||
Screen diagonal | 19 inch (483 mm) | |
Response time | Standard: 12 ms High-bright: 5 ms |
|
Resolution | 1280 x 1024 | |
Color depth | 24 bit (16.7 M) color | |
Contrast | 1000:1 | |
Brightness | Standard: 450 cd/m2 (nits) High-bright: 1000 cd/m2 (nits) |
|
Reading angle | 160° in all directions | |
Life span | back lamp life: 50,000 hrs typical half life | |
Input devices | Transmitter "K3": VGA - HD15M/F; 2 x PS2 (keyboard & mouse); 1 x RS-232 (touch screen); 1 x RJ45 (CAT5e/6) Transmitter "K4": 29-pin DVI-D; 2 x USB Type A (keyboard, mouse/touch screen); 1 x RS-232 (touch screen); 1 x RJ45 (CAT5e/6) Transmitter "K5": 29-pin DVI-D; 2 x USB Type A (keyboard, mouse/touch screen); 1 x RS-232 (touch screen); fiber optic (multimode) LC connectors |
|
Touch screen | 5-wire resistive 5-wire hardened resistive |
|
Serial data | ||
Baud rate | 19.2 KBd max | |
Flow control | RTS, CTS, DTR, DSR | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 89/336/EEC | EN55022A, EN61000-6-2, EN61000-3-2, EN61000-3-3 (main unit) EN55022, EN55024, IEC61000-4-2, IEC61000-4-3, IEC61000-4.4, IEC61000-4-5, EN61000-3-2, EN61000-3-3 (KVM transmitters) |
|
Low voltage | ||
Directive 73/23/EEC | EN60950 (KVM transmitters) | |
Ambient conditions | ||
Operating temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 0 ... 90% (noncondensing) | |
Mechanical specifications | ||
Degree of protection | NEMA Type 4X | |
Material | 304 (UNS S30400) stainless steel | |
Housing | 304 (UNS S30400) stainless steel | |
Surface | #4, 180 grit | |
Mass | approx. 52.16 kg (115 lbs) Empty housing ; Varies with configuration | |
Dimensions | 813 x 724 x 381 mm (32.0 x 28.5 x 15.0 inch) (sloping top) Volume: approx. 3.2 cu ft |
|
Mounting | Wall or pedestal mount | |
International approvals | ||
UL approval | cULus | |
Approved for | General purpose Class I, Division 2, Groups A, B, C, and D |
System | Classcode |
---|---|
ECLASS 13.0 | 27330190 |
ECLASS 12.0 | 27330190 |
ECLASS 11.0 | 27330190 |
ECLASS 10.0.1 | 27330190 |
ECLASS 9.0 | 27330190 |
ECLASS 8.0 | 27330190 |
ECLASS 5.1 | 27242301 |
ETIM 9.0 | EC002504 |
ETIM 8.0 | EC002504 |
ETIM 7.0 | EC002504 |
ETIM 6.0 | EC002504 |
ETIM 5.0 | EC001412 |
UNSPSC 12.1 | 39121106 |
Datasheet | Tipo de archivo | Tamaño |
---|---|---|
Datasheet VisuNet Edge KM8719 | 425 KB | |
Datenblatt VisuNet Edge KM8719 | 423 KB |
Software Tools | Tipo de archivo | Tamaño |
---|---|---|
ELO Touchscreen Drivers / Software Tools_a | LINK | --- |