Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Descripción del producto |
---|
Remote Monitor - Panel Mount |
General specifications | ||
---|---|---|
Type | Remote Monitor | |
Hardware | ||
Processor | Intel® Celeron™ 3965U | |
RAM | Configurable RAM options: A: 1x 4GB DDR4-2133, industrial temperature grade [temperature class A] K: 1x 4GB DDR4-2133, wide temperature grade |
|
Mass storage | Storage interface: 1x M.2 2242/2280 M Key, PCIe + SATA 3 Configurable storage options: A: 32 GB M.2 SATA 3, industrial temperature grade [temperature class A] K: 32 GB M.2 SATA 3 III, wide temperature grade |
|
Supply | ||
Input current | max. 3 A, max. 60 W | |
Power consumption | ||
DC | 20 ... 28 V d.c. / 4.0 A (SELV/PELV or class 2) For connections designation refer to the VisuNet FLX Panel Mount manual. |
|
Indicators/operating means | ||
Display | ||
Type | Liquid Crystal Display (LCD) with LED backlight | |
Screen diagonal | Configurable display options: 22GT: 54.61 cm (21.5") [temperature class A] 22FC: 54.61 cm (21.5'') (Display might react sluggishly below 0 °C) 19SC: 48.26 cm (19") 15FC: 39,62 cm (15,6") |
|
Resolution | 22GT, 22FC, 15FC: 1920 x 1080 pixels (Full HD) Aspect Ratio (16:9) 19SC: 1280 x 1024 pixels (SXGA) Aspect Ratio (5:4) |
|
Color depth | 24 bit (16.7 M) color | |
Contrast | Typically 22GT: 1000:1 22FC: 5000:1 19SC: 1000:1 15FC: 800:1 |
|
Brightness | Configurable display options: 22GT: 250 cd/m2 22FC: 300 cd/m2 19SC: 450 cd/m2 15FC: 450 cd/m2 |
|
Reading angle | 22GT: 178 ° in all directions 22FC, 19SC: horizontal: 170 °, vertical: 160 ° 15FC: 170 ° in all directions |
|
Life span | 22GT: back lamp life: 30.000 hrs typical half life, at 25 °C (77 °F) 22FC, 19SC, 15FC: back lamp life: 50.000 hrs typical half life, at 25 °C (77 °F) |
|
Input devices | ||
Touch screen | Configurable Display Options: 10-finger multi-touch, glove-friendly 22GT: Capacitive touch, no optical bonding 22FC, 19SC, 15FC: Capacitive touch, optical bonding |
|
Interface | ||
Interface type | 1 x DisplayPort 1.2 (DP++) 1 x mini DisplayPort 1.2 (DP++ w/ mono locking screw) 1 x Audio Line-out 2 x USB Ex i ports prepared for Pepperl+Fuchs intrinsically safe keyboard 2 x USB 3.1 Gen1 (5 Gbps) ports 1 x USB 2.0 port 2 x LAN ports (RJ45, 10/100/1000 Mbps) 2 x RS232/422/485 (BIOS configurable) with 5V/12V to power peripherals (1 x DB9 male + 1 x RJ45) |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (ind. Locations) EN 61000-6-4:2007+A1:2011 EN 55035:2017/A11:2020 EN 55011:2016+A1:2017 |
|
Explosion protection | ||
Directive 2014/34/EU | EN IEC 60079-0:2018 EN IEC 60079-7:2015/A1:2018 EN 60079-11:2012 EN 60079-31:2014 |
|
RoHS | ||
Directive 2011/65/EU (RoHS) | EN IEC 63000:2018 | |
Software | ||
Operating system | Pepperl+Fuchs RM Shell 5 (based on Microsoft® Windows® 10 IoT Enterprise 2019 LTSC (x64)) | |
Ambient conditions | ||
Operating temperature | Temperature classes: A: 0 … 45 °C (32 … 113 °F) B: -20 … 55 °C (-4 … 131 °F) [with wide temperature grade RAM/storage and optically bonded display unit] |
|
Storage temperature | -20 ... 65 °C (-4 ... 149 °F) | |
Relative humidity | max. relative humidity 93% at 40°C (non-condensing) according to EN60068-2-78 | |
Climatic conditions | Passive cooling, no rotating parts. | |
Altitude | Operating altitude max. 2000 m | |
Shock resistance | 18 shocks 15 g, 11 ms all axis, IEC 60068-2-27 | |
Vibration resistance | 10 ... 150 Hz, +/- 0.075 mm, 1g, 10 cycles per axis according to EN60068-2-6 | |
Mechanical specifications | ||
Degree of protection | Front side: IP66/Type 4X Back side: IP20 |
|
Material | Front bezel: Stainless steel AISI304 (glass, silicone gasket) Backside: Painted aluminum sheet metal |
|
Installation | Panel mount (additional mounting kits available) | |
Mass | 22GT, 22FC and 19SC: approx. 8 kg 15FC: 5.4 kg |
|
Dimensions | 22 inch: 567 mm x 358 mm x 68 mm 19 inch: 485.7 mm x 410.5 mm x 68 mm 15 inch: 434 mm x 283.4 mm x 67 mm For cut out dimensions refer to the VisuNet FLX Panel mount manual. |
|
Data for application in connection with hazardous areas | ||
Certificate | ||
Marking | PF 21 CERT 6287X![]() PF 21 CERT 6288U ![]() |
|
International approvals | ||
UL approval | Certificate in preparation. | |
Approved for | Ordinary location acc. UL 61010-1 and UL 61010-2-201 Hazardous location Class I, DIV 2, GPS A-D Class II, DIV 2, GPS F-G Class III Class I, ZN 2, IIC T4 Class II, ZN 2, IIIC T85°C Class III |
|
IECEx approval | ||
IECEx certificate | Certificate in preparation. | |
IECEx marking | Ex ec [ic] IIC T4 Gc Ex tc [ic] IIIC Dc |
|
Standards | IEC 60079-0:2017 IEC 60079-7:2017 IEC 60079-11:2011 IEC 60079-31:2013 |
System | Classcode |
---|---|
ECLASS 13.0 | 27330201 |
ECLASS 12.0 | 27330201 |
ECLASS 11.0 | 27330201 |
ECLASS 10.0.1 | 27330201 |
ECLASS 9.0 | 27330201 |
ECLASS 8.0 | 27339090 |
ECLASS 5.1 | 27242402 |
ETIM 9.0 | EC001428 |
ETIM 8.0 | EC001428 |
ETIM 7.0 | EC001428 |
ETIM 6.0 | EC001428 |
ETIM 5.0 | EC001428 |
UNSPSC 12.1 | 39121106 |
Manuals | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
Manual | ENG | 13070 KB |
Certificates | Número de Certificado | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|---|
ATEX | PF21CERT6288U | ALL | 191 KB | |
ATEX | PF21CERT6287X | ALL | 207 KB | |
Declaration of Conformity | ||||
EU-Declaration of conformity VisuNet FLX Panel PC, DC (Non-Ex) / EU-Konformitätserklärung VisuNet FLX Panel PC, DC (Non-Ex) | DOC-4984A | ALL | 287 KB | |
EU-Declaration of conformity ATEX RM-320P / PC-320P / DM-320P (Pepperl+Fuchs Self-Declaration) / EU-Konformitätserklärung ATEX RM-320P / PC-320P / DM-320P (Pepperl+Fuchs Self-Declaration) | DOC-5005 | ALL | 291 KB |
Device Description Files/Drivers | Liberar Info | Tipo de archivo | Tamaño |
---|---|---|---|
Driver Package / Windows 10 LTSC 2019 x64 (FLX) | 18-34056D | ZIP | 844470 KB |
Software Tools | |||
RM Shell 5 Driver Update / Intel Network Driver Update 24.2 | 18-34440 | ZIP | 138482 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|