Línea de servicio de Sensores Industriales
Atención al cliente para protección contra explosiones
No disponible para compra
No disponible para compra

Pushbutton/Indicator Light Ex d IIC EFD21-LP

EFD21-LP
  • Ex d certified
  • Aluminum alloy
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Degree of protection IP65

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Descargue la hoja de datos completa en PDF:


Extracto de la hoja de datos: Información técnica del  EFD21-LP

Mechanical specifications
Degree of protectionIP65 (IP66/67 with O-ring)
Material
EnclosureAluminum alloy
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F) (+40 °C (104 °F))
Data for application in connection with hazardous areas
EU-Type Examination CertificateINERIS 05 ATEX 0030
MarkingEx-Hexagon II 2 GD EEx d IIC
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027144052
ECLASS 12.027144052
ECLASS 11.027144052
ECLASS 10.0.127144052
ECLASS 9.027144052
ECLASS 8.027144052
ECLASS 5.127371228
ETIM 9.0EC000522
ETIM 8.0EC000522
ETIM 7.0EC000522
ETIM 6.0EC000522
ETIM 5.0EC000522
UNSPSC 12.139121314

Details: EFD21-LP