Línea de servicio de Sensores Industriales
Atención al cliente para protección contra explosiones
No disponible para compra
No disponible para compra

Termination Board MB-PF-110493 (7326)

MB-PF-110493 (7326)
  • System board for universal use
  • For 16 modules
  • Recommended isolator: KFD2-SR2-Ex2.2 (DI)
  • 24 V DC supply
  • Field side: screw terminals
  • Control side: Sub-D connector (male), 50-pin

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Extracto de la hoja de datos: Información técnica del  MB-PF-110493 (7326)

Supply
Nominal voltage24 V DC SELV/PELV , in consideration of rated voltage of used isolators
Voltage drop0.9 V , voltage drop across the series diode on the termination board must be considered
Ripple≤ 10 %
Fusing2 A
Power dissipation≤ 1.5 W per power supply , without isolators
Reverse polarity protectionyes
Redundancy
SupplyRedundancy available. The supply for the modules is decoupled, monitored and fused.
Fault indication output
Output typevolt-free contact
Contact loading30 V DC, 1 A
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP20
MaterialMounting plate : SS400 , chromated
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001

Classifications

SystemClasscode
ECLASS 13.027210121
ECLASS 12.027210121
ECLASS 11.027210121
ECLASS 10.0.127210121
ECLASS 9.027210121
ECLASS 8.027210121
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: MB-PF-110493 (7326)

Datasheet: MB-PF-110493 (7326)

DatasheetTipo de archivoTamaño
DatasheetPDF251 KB