Serviceline Industrial Sensors
Tél.: +32 (0)3-644 25 00
Support en ligne pour la protection contre le risque d’explosion

Safety control unit SB4-OR-4XP-4X-3819

SB4-OR-4XP-4X-3819

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Téléchargez ici la fiche technique complète en PDF:


Caractéristiques techniques  SB4-OR-4XP-4X-3819

Description produit
Safety control unit
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
CategoryCat. 4
Mission Time (TM)20 a
PFHd3.5 E-9
B10dsee instruction manuals
Electrical specifications
Protection classno identification ; see instruction manuals
Conformity
Functional safetyISO 13849-1 ; EN 61508 part1-4
Product standardEN 61496-1
Approvals and certificates
CE conformityCE
UKCA conformityUKCA
UL approvalcULus
TÜV approvalTÜV
Ambient conditions
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humiditymax. 95 %, not condensing
Shock resistancesee instruction manuals
Vibration resistancesee instruction manuals

Classifications

SystemClasscode
ECLASS 13.027243101
ECLASS 12.027243101
ECLASS 11.027243101
ECLASS 10.0.127243101
ECLASS 9.027243101
ECLASS 8.027243101
ECLASS 5.127272790
ETIM 9.0EC002538
ETIM 8.0EC002538
ETIM 7.0EC002538
ETIM 6.0EC002538
ETIM 5.0EC002538
UNSPSC 12.146171620

Details: SB4-OR-4XP-4X-3819

Product Documentation: SB4-OR-4XP-4X-3819

Language Selection:
Brief InstructionsLangueType de fichierTaille
Instruction leaflet / BeipackzettelALLPDF51 KB
Safety and Security Documentation
ManualENGPDF1838 KB

Design / Simulation: SB4-OR-4XP-4X-3819

Language Selection:
CADLangueType de fichierTaille
CAD 3-D / CAD 3-DALLSTP1058 KB

Approvals: SB4-OR-4XP-4X-3819

Language Selection:
CertificatesIdentificationLangueType de fichierTaille
USA ULUL-US-L215245-11-20607002-2 / UL-CA-L215245-21-20607002-1ALLPDF561 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2139CALLPDF488 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-7142ALLPDF441 KB

Software: SB4-OR-4XP-4X-3819

Language Selection:
Software ToolsParutionType de fichierTaille
SISTEMA Library Sensors / SISTEMA-Bibliothek SensorenZIP131 KB

Produits associés : SB4-OR-4XP-4X-3819

Matching System Components
Resolution 14 mm (finger protection), Protection field height up to 1200 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 1200 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL c, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 30 mm (hand protection), Protection field height up to 2400 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL c, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 30 mm (hand protection), Protection field height up to 2400 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Sensing range up to 20 m, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL cfa
Resolution 60 mm , Protection field height up to 2400 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL c, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 60 mm , Protection field height up to 2400 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Sensing range up to 20 m, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL cfa
Resolution 90 mm, Protection field height up to 2400 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL c, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 90 mm, Protection field height up to 2400 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Sensing range up to 20 m, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL cfa
Resolution 14 mm (finger protection), Protection field height up to 1200 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 1200 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Resolution 30 mm (hand protection), Protection field height up to 2400 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 30 mm (hand protection), Protection field height up to 2400 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Sensing range up to 20 m, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Resolution 60 mm , Protection field height up to 2400 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 60 mm , Protection field height up to 2400 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Sensing range up to 20 m, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Resolution 90 mm, Protection field height up to 2400 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 90 mm, Protection field height up to 2400 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Sensing range up to 20 m, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Rotation-invariant deflection of a light beam by 90° in the plane of incidence, making it highly vibration-resistant, Translation-free deflection with no lateral beam shift with OMH-SLCT-200 floor mount, Silver-coated mirror glass, Mirror glass with low light absorption, Up to ∅ 48 mm pencil of rays in the plane of incidencefa
Rotation-invariant deflection of a light beam by 90° in the plane of incidence, making it highly vibration-resistant, Translation-free deflection with no lateral beam shift with OMH-SLCT-200 floor mount, Silver-coated mirror glass, Mirror glass with low light absorption, Up to ∅ 48 mm pencil of rays in the plane of incidencefa
Rotation-invariant deflection of a light beam by 90° in the plane of incidence, making it highly vibration-resistant, Translation-free deflection with no lateral beam shift with OMH-SLCT-200 floor mount, Silver-coated mirror glass, Mirror glass with low light absorption, Up to ∅ 48 mm pencil of rays in the plane of incidencefa
Deflecting mirror for multi-sided protection safety layouts using SLC series safety light gridsfa
Centre de sécurité fonctionnelle de Pepperl+Fuchs

Plusieurs centaines de produits ayant fait l'objet d'une évaluation SIL/PL, des outils gratuits et des brochures au même endroit : le « Centre de sécurité fonctionnelle » est votre point de départ lorsque vous devez mettre en œuvre des fonctions de sécurité.