Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Téléchargez ici la fiche technique complète en PDF:
General specifications | ||
---|---|---|
No-load protection | yes | |
RoHs | conform | |
Supply | ||
Rated voltage | 100 ... 240 VAC +/- 10%, 50 - 60 Hz wide-range power supply | |
Output | ||
Output rated operating current | 0 ... 5 A, (7,5 A current limitation) | |
Output voltage | 24 V DC ± 3% over the entire input voltage range | |
Efficiency | 88 % (typ.) | |
Holdup time | > 50 ms over the entire input voltage range | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 55022 Class B, Line harminic distortion acc. to EN 61000-3-2, EN 61000-6-1/2 | |
Low voltage | EN60950 | |
Explosion protection | ||
Directive 94/9/EC | EN60079-0:2006, IEC60079-5:2007_Ed.3, EN60079-7:2007, EN61241-0:2006, EN61241-1:2004 | |
Ambient conditions | ||
Operating temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 85 % , noncondensing | |
Mechanical specifications | ||
Degree of protection | IP66 | |
Mass | approx. 16 kg | |
Dimensions | 452 mm x 191 mm x 110 mm | |
Dimensions with wall mount bracket | 469 mm x 223 mm x 144 mm | |
Data for application in connection with hazardous areas | ||
EC-Type Examination Certificate | BVS 07 ATEX E 026 | |
Group, category, type of protection | II 2G Ex eq IIC T4 II 2D Ex tD A21 IP64 T95°C |
|
International approvals | ||
IECEx approval | IECEx BVS 08.0024 |
System | Classcode |
---|---|
ECLASS 13.0 | 19209090 |
ECLASS 12.0 | 19209290 |
ECLASS 11.0 | 19209290 |
ECLASS 10.0.1 | 19209290 |
ECLASS 9.0 | 19209290 |
ECLASS 8.0 | 19209290 |
ECLASS 5.1 | 27242392 |
ETIM 9.0 | EC002542 |
ETIM 8.0 | EC002542 |
ETIM 7.0 | EC002542 |
ETIM 6.0 | EC002542 |
ETIM 5.0 | EC002542 |
UNSPSC 12.1 | 39121004 |
Manuals | Langue | Type de fichier | Taille |
---|---|---|---|
Hardware Manual Option Box OB11 / OB31 | ENG | 817 KB |
Certificates | Identification | Langue | Type de fichier | Taille |
---|---|---|---|---|
DEKRA EXAM IECEx Certificate of Conformity | IECEx BVS 08.0024 | ALL | LINK | --- |
Europe ATEX Category 2 | BVS 07 ATEX E 026 | ALL | 952 KB |